(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ceramic Tweezers TA-CK-20

Ceramic Tweezers TA-CK-20

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0990-25-23-88

  • Product Model
    Tweezers
  • Materials
    Other
  • Tip Part(mm)
    50.0
  • Maker Part Number
    TA-CK-20
  • TGK Code
    0990252388
  • Handle Material
    Special Aluminum Alloy
  • Material Details
    Ceramic
  • Feature 1
    These precision tweezers are made from a new high-tech material (Torayceram). They have excellent resistance to wear and tear, with no problem of plastic deformation. Lasts 10 or more times longer than metal tweezers and 100 or more times longer than plastic tweezers. These do not get magnetized or generate static electricity. These also have excellent heat-resistance properties.
  • Quantity
    1 pc.
Part Number
0990-25-23-88
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 9,728.36

1 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Tweezers
  • Materials
    Other
  • Tip Part(mm)
    50.0
  • Maker Part Number
    TA-CK-20
  • TGK Code
    0990252388
  • Handle Material
    Special Aluminum Alloy
  • Material Details
    Ceramic
  • Feature 1
    These precision tweezers are made from a new high-tech material (Torayceram). They have excellent resistance to wear and tear, with no problem of plastic deformation. Lasts 10 or more times longer than metal tweezers and 100 or more times longer than plastic tweezers. These do not get magnetized or generate static electricity. These also have excellent heat-resistance properties.
  • Quantity
    1 pc.

Product Description

Precision tweezers using a new material (Torayceram). Free of plastic deformation, has excellent abrasion resistance and lasts 10 times as long or longer than metal, and 100 times as long or longer than plastic products. Will not become magnetized or statically charged. Outstanding heat resistance.

Specifications of 0990-25-23-88

  • Product Model
    Tweezers
  • Materials
    Other
  • Tip Part(mm)
    50.0
  • Maker Part Number
    TA-CK-20
  • TGK Code
    0990252388
  • Handle Material
    Special Aluminum Alloy
  • Material Details
    Ceramic
  • Feature 1
    These precision tweezers are made from a new high-tech material (Torayceram). They have excellent resistance to wear and tear, with no problem of plastic deformation. Lasts 10 or more times longer than metal tweezers and 100 or more times longer than plastic tweezers. These do not get magnetized or generate static electricity. These also have excellent heat-resistance properties.
  • Quantity
    1 pc.
Part Number
0990-25-23-88
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 9,728.36

1 Piece(s) 9 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1