• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Tweezers Chrome Steel 456/475

Tweezers Chrome Steel 456/475

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Non-magnetic and acid resistant (chromium steel). Can be used widely for dissections, electronics-related and dental purposes.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Length(mm)

Refine by

  • 130
  • 140
  • Clear
Tip Part(mm)

Refine by

  • 48.1
  • 50.5
  • Clear
Maker Part Number

Refine by

  • 456
  • 475
  • Clear
TGK Code

Refine by

  • 0990252301
  • 0990252302
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
130
50.5
456
0990252301
11 Day(s) or more
-

Part Number : 0990-25-23-01
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Tweezers
  • Materials
    Steel
  • Length(mm)
    130
  • Tip Part(mm)
    50.5
  • Maker Part Number
    456
  • TGK Code
    0990252301
  • Shape
    For electronic components. With pitches.
  • Feature 1
    Non-magnetic, acid-resistant (made from chrome steel). Suitable for a wide variety of uses such as dissection and electric-related and dental applications.
1 pc.
140
48.1
475
0990252302
11 Day(s) or more
-

Part Number : 0990-25-23-02
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Tweezers
  • Materials
    Steel
  • Length(mm)
    140
  • Tip Part(mm)
    48.1
  • Maker Part Number
    475
  • TGK Code
    0990252302
  • Shape
    A strong and round tip. With notches.
  • Feature 1
    Non-magnetic, acid-resistant (made from chrome steel). Suitable for a wide variety of uses such as dissection and electric-related and dental applications.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)