(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultra Precision Tweezers, Dumoxel DU-5

Ultra Precision Tweezers, Dumoxel DU-5

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0990-25-22-03

  • Product Model
    Tweezers
  • Materials
    DUMOXEL
  • Length(mm)
    110
  • Tip Part(mm)
    30
  • Maker Part Number
    DU-5 DUMOXEL
  • TGK Code
    0990252203
  • Resistance Temperature(°C)
    350
  • Specifications
    Non-magnetic, acid-resistant, hardness 36RC
  • Material Details
    Dumoxel (Alloy of Molybdenum, Chromium, and Nickel)
  • Quantity
    1 pc.
Part Number
0990-25-22-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 5,939.22

1 Piece(s) 9 Day(s) or more 1 pc.

Basic Specifications

  • Product Model
    Tweezers
  • Materials
    DUMOXEL
  • Length(mm)
    110
  • Tip Part(mm)
    30
  • Maker Part Number
    DU-5 DUMOXEL
  • TGK Code
    0990252203
  • Resistance Temperature(°C)
    350
  • Specifications
    Non-magnetic, acid-resistant, hardness 36RC
  • Material Details
    Dumoxel (Alloy of Molybdenum, Chromium, and Nickel)
  • Quantity
    1 pc.

Product Description

Non-magnetic, acid-resistant, ultra-precision tweezers with a hardness of 36RC.
Material details: Dumoxel (molybdenum-chrome-nickel alloy)

Specifications of 0990-25-22-03

  • Product Model
    Tweezers
  • Materials
    DUMOXEL
  • Length(mm)
    110
  • Tip Part(mm)
    30
  • Maker Part Number
    DU-5 DUMOXEL
  • TGK Code
    0990252203
  • Resistance Temperature(°C)
    350
  • Specifications
    Non-magnetic, acid-resistant, hardness 36RC
  • Material Details
    Dumoxel (Alloy of Molybdenum, Chromium, and Nickel)
  • Quantity
    1 pc.
Part Number
0990-25-22-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 5,939.22

1 Piece(s) 9 Day(s) or more 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon