• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Ultra Precision Tweezers, Dumoxel DU-2A

Ultra Precision Tweezers, Dumoxel DU-2A

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

[Features]
· Dumoxel, flat tip type

Basic Specifications

  • Product Model
    Tweezers
  • Materials
    DUMOXEL
  • Length(mm)
    120
  • Tip Part(mm)
    36
  • Maker Part Number
    DU-2a DUMOXEL
  • TGK Code
    0990252202
  • Resistance Temperature(°C)
    350
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s) or more
-

Part Number : 0990-25-22-02
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Tweezers
  • Materials
    DUMOXEL
  • Length(mm)
    120
  • Tip Part(mm)
    36
  • Maker Part Number
    DU-2a DUMOXEL
  • TGK Code
    0990252202
  • Resistance Temperature(°C)
    350
  • Specifications
    Non-magnetic, acid-resistant, hardness 36RC
  • Material Details
    Dumoxel (Alloy of Molybdenum, Chromium, and Nickel)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)