(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disposable Tweezers

Disposable Tweezers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Specifications of 0047-25-25-01

  • Product Model
    Tweezers
  • Materials
    Plastic
  • Length(mm)
    150
  • TGK Code
    0047252501
  • Summary
    Unsterilized
  • Material Details
    PP
  • Quantity
    50 pcs.

Loading...

Part Number
0047-25-25-01
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

₹ 8,572.47

1 Pack(s)

5 Pieces Per Package

10 Day(s) or more 50 pcs.
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

Product Description

[Features]
· The tips meet perfectly and the product is very easy to use.
· Excellent chemical resistance.
· The pinching force is hardly any different from metal-made products.
· Disposable in the same way as syringes after use.

Specifications of 0047-25-25-01

  • Product Model
    Tweezers
  • Materials
    Plastic
  • Length(mm)
    150
  • TGK Code
    0047252501
  • Summary
    Unsterilized
  • Material Details
    PP
  • Quantity
    50 pcs.

Loading...

Part Number
0047-25-25-01
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

₹ 8,572.47

1 Pack(s)

5 Pieces Per Package

10 Day(s) or more 50 pcs.
Part Number
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Quantity

Loading...

Disposable Tweezers

Disposable Tweezers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list