(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tweezers K-18 Toolwork Type

Tweezers K-18 Toolwork Type

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 180001

  • Product Type
    Tweezers
  • Material
    Stainless Steel
  • Overall Length(mm)
    190
  • Tip outer diameter(mm)
    2
  • Intermediate outer diameter dimensions(mm)
    3.8
  • Type
    For Engineering
  • Manufacturer Part No.
    K-18
  • TGK Code
    0304-25-25-26
  • Amount Of Content
    1 pc.
Part Number
180001
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,782.00

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Basic Specifications

  • Product Type
    Tweezers
  • Material
    Stainless Steel
  • Overall Length(mm)
    190
  • Tip outer diameter(mm)
    2
  • Intermediate outer diameter dimensions(mm)
    3.8
  • Type
    For Engineering
  • Manufacturer Part No.
    K-18
  • TGK Code
    0304-25-25-26
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Model: K-18
· Type: For Technical Use
· Overall length (mm): 190
· * Dimension: · Tip O.D.: 2 mm · Intermediate O.D.: 3.8 mm

Specifications of 180001

  • Product Type
    Tweezers
  • Material
    Stainless Steel
  • Overall Length(mm)
    190
  • Tip outer diameter(mm)
    2
  • Intermediate outer diameter dimensions(mm)
    3.8
  • Type
    For Engineering
  • Manufacturer Part No.
    K-18
  • TGK Code
    0304-25-25-26
  • Amount Of Content
    1 pc.
Part Number
180001
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 1,782.00

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list