• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Hole Slide Glass, 50 Pcs

Hole Slide Glass, 50 Pcs

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Box (50 Sheets)
  • Clear
Detail Types

Refine by

  • 1
  • 2
  • 3
  • Clear
TGK Code

Refine by

  • 0579144801
  • 0579144802
  • 0579144803
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (50 Sheets)
1
0579144801
10 Day(s) or more
-

Part Number : 0579-14-48-01
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Model
    Slide Glasses / Cover Glasses
  • Sizes(mm)
    76×26
  • Detail Types
    1
  • Thickness(mm)
    1.3
  • Well Diameter(φ mm)
    14~15
  • Depth(mm)
    0.6
  • TGK Code
    0579144801
  • Number of Wells(Pieces)
    1
1 Box (50 Sheets)
2
0579144802
10 Day(s) or more
-

Part Number : 0579-14-48-02
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Model
    Slide Glasses / Cover Glasses
  • Sizes(mm)
    76×26
  • Detail Types
    2
  • Thickness(mm)
    1.3
  • Well Diameter(φ mm)
    14~15
  • Depth(mm)
    0.6
  • TGK Code
    0579144802
  • Number of Wells(Pieces)
    2
1 Box (50 Sheets)
3
0579144803
65 Day(s) or more
-

Part Number : 0579-14-48-03
Days to Ship 65 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Model
    Slide Glasses / Cover Glasses
  • Sizes(mm)
    76×26
  • Detail Types
    3
  • Thickness(mm)
    1.3
  • Well Diameter(φ mm)
    14~15
  • Depth(mm)
    0.6
  • TGK Code
    0579144803
  • Number of Wells(Pieces)
    3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)