• We're pleased to inform that 15th July, 2019 onwards dispatch lead time for MISUMI India non-stock parts(from Japan) is resumed back to normal i.e. 5 days from order placement date.
Dye Vat, with Horizontal Lid, for 10 Pcs #351

Dye Vat, with Horizontal Lid, for 10 Pcs #351

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Hard, also has excellent chemical resistance and heat resistance. Autoclavable.

Basic Specifications

  • Product Model
    Slide Staining Dishes
  • Sizes(mm)
    85×70×50H
  • Detail Types
    Horizontal Type
  • Number of Slides
    For 10 Sheets
  • Maker Part Number
    351
  • TGK Code
    0198198141
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
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
1 pc.
8 Day(s) or more
-

Part Number : 0198-19-81-41
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Slide Staining Dishes
  • Sizes(mm)
    85×70×50H
  • Detail Types
    Horizontal Type
  • Number of Slides
    For 10 Sheets
  • Maker Part Number
    351
  • TGK Code
    0198198141
  • Maximum Internal Diameter of Grooved Side(mm)
    76.5
  • Feature 1
    Hard and features outstanding chemical resistance and heat resistance. Autoclavable.
  • Specifications
    With Lid
  • Material Details
    Made of PMP