• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Tray PVC for Sliding, for 20 pcs. #672/for 40 pcs #673

Tray PVC for Sliding, for 20 pcs. #672/for 40 pcs #673

Standard Unit Price:
-
Days to Ship :
66 Day(s) or more

Made of white PVC; identifying stained slides is easy. Also suitable for storing 76 × 26 mm standard slides.

Basic Specifications

  • Product Model
    Trays
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Sizes(mm)

Refine by

  • 340×190
  • 660×190
  • Clear
Number of Slides

Refine by

  • For 20 Sheets
  • For 40 Sheets
  • Clear
Maker Part Number

Refine by

  • 672
  • 673
  • Clear
TGK Code

Refine by

  • 0198197805
  • 0198197806
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
340×190
For 20 Sheets
672
0198197805
66 Day(s) or more
-

Part Number : 0198-19-78-05
Days to Ship 66 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trays
  • Sizes(mm)
    340×190
  • Number of Slides
    For 20 Sheets
  • Maker Part Number
    672
  • TGK Code
    0198197805
  • Weight(g)
    -
  • Slide Frame Internal Diameter(mm)
    27.5×77
  • Slide Frame Depth(mm)
    Approx. 2
  • Feature 1
    Made from white PVC, identification of dyed slides is easy. Also suitable for storing standard 76 X 26 mm slides.
  • Material Details
    PVC
1 pc.
660×190
For 40 Sheets
673
0198197806
66 Day(s) or more
-

Part Number : 0198-19-78-06
Days to Ship 66 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trays
  • Sizes(mm)
    660×190
  • Number of Slides
    For 40 Sheets
  • Maker Part Number
    673
  • TGK Code
    0198197806
  • Weight(g)
    2,100 (1 box 5 sheets)
  • Slide Frame Internal Diameter(mm)
    -
  • Slide Frame Depth(mm)
    Approx. 2
  • Feature 1
    Made from white PVC, identification of dyed slides is easy. Also suitable for storing standard 76 X 26 mm slides.
  • Material Details
    PVC

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)