• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Slide Box PS 25 Sheets / 50 Sheets / 100 Sheets

Slide Box PS 25 Sheets / 50 Sheets / 100 Sheets

Standard Unit Price:
-
Days to Ship :
65 Day(s) or more

A durable slide box that does not bend; the slides do not get damaged thanks to the 76 × 26 mm slide grooves. An index card for writing descriptions on is attached to the lid. The lid can be removed.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Sizes(mm)

Refine by

  • 98×83
  • 230×97
  • 230×180
  • Clear
Number of Slides

Refine by

  • 25 pcs.
  • 50 pcs.
  • 100 pcs.
  • Clear
Height(mm)

Refine by

  • 35
  • 38
  • Clear
Maker Part Number

Refine by

  • 276
  • 277
  • 278
  • Clear
TGK Code

Refine by

  • 0198197621
  • 0198197622
  • 0198197623
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
98×83
25 pcs.
38
276
0198197621
65 Day(s) or more
-

Part Number : 0198-19-76-21
Days to Ship 65 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Slide Storage
  • Materials
    Other Resins
  • Sizes(mm)
    98×83
  • Number of Slides
    25 pcs.
  • Height(mm)
    38
  • Maker Part Number
    276
  • TGK Code
    0198197621
  • Feature 1
    This slide box is sturdy and will not warp. The slide does not get damaged because it has a groove for 76 x 26 mm slides.
  • Feature 2
    An index card on which notations can be written is attached to the lid. The lid can be removed.
  • Material Details
    PS
1 pc.
230×97
50 pcs.
35
277
0198197622
65 Day(s) or more
-

Part Number : 0198-19-76-22
Days to Ship 65 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Slide Storage
  • Materials
    Other Resins
  • Sizes(mm)
    230×97
  • Number of Slides
    50 pcs.
  • Height(mm)
    35
  • Maker Part Number
    277
  • TGK Code
    0198197622
  • Feature 1
    This slide box is sturdy and will not warp. The slide does not get damaged because it has a groove for 76 x 26 mm slides.
  • Feature 2
    An index card on which notations can be written is attached to the lid. The lid can be removed.
  • Material Details
    PS
1 pc.
230×180
100 pcs.
35
278
0198197623
65 Day(s) or more
-

Part Number : 0198-19-76-23
Days to Ship 65 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Slide Storage
  • Materials
    Other Resins
  • Sizes(mm)
    230×180
  • Number of Slides
    100 pcs.
  • Height(mm)
    35
  • Maker Part Number
    278
  • TGK Code
    0198197623
  • Feature 1
    This slide box is sturdy and will not warp. The slide does not get damaged because it has a groove for 76 x 26 mm slides.
  • Feature 2
    An index card on which notations can be written is attached to the lid. The lid can be removed.
  • Material Details
    PS

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)