(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
0692-62-76-07 |
0692-62-76-08 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | External Size (mm) |
Block Number (Pieces) |
Time of Arrival (min) |
Maker Part Number | TGK Code | Power Details | Feature 1 | Feature 2 | Feature 3 | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 97,535.02 |
1 Piece(s) | 8 Day(s) or more | 150X220X164H | 1 | 11 | ND-S01 | 0692627607 | AC100V 50/60Hz 3A | Testing can be conducted quickly in a compact space. Also, other types of PCR plates can be used, and the plate installation and removal operation can be safely and easily completed with or without a skirt. | Renowned as a high precision block constant temperature tank and as a dedicated heat denaturing device. | Compared to conventional products, it prevents overshooting during temperature adjustment, raising the temperature with speed and stability. | 1 unit | ||
₹ 117,400.91 |
1 Piece(s) | 8 Day(s) or more | 175X280X200H | 2 | 12 | ND-G962 | 0692627608 | AC100V 50/60Hz 5A | Renowned as a high precision block constant temperature tank and as a dedicated heat denaturing device. | Compared to conventional products, it prevents overshooting during temperature adjustment, raising the temperature with speed and stability. | - | 1 unit |
Part Number |
---|
[Features]
· Experiments can be carried out in a compact and speedy manner.
· Additionally, many types of PCR plates can be attached with or without a skirt; detaching the plate can be carried out easily and safely.
· Popular as a high precision block constant temperature tank as well as a special device for heat denaturation.
· Overshoots during temperature control are suppressed and heating speed and stability are improved in comparison to conventional products.
· ND-S01: A slim, vertical model for 1.5 ml × 42 micro-tubes and 1 PCR plate.
· ND-G962: A B5 vertical size compact model, able to be used with 1.5 ml × 84 micro-tubes and 2 PCR plates.
Part Number |
---|
0692-62-76-07 |
0692-62-76-08 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | External Size (mm) |
Block Number (Pieces) |
Time of Arrival (min) |
Maker Part Number | TGK Code | Power Details | Feature 1 | Feature 2 | Feature 3 | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 97,535.02 |
1 Piece(s) | 8 Day(s) or more | 150X220X164H | 1 | 11 | ND-S01 | 0692627607 | AC100V 50/60Hz 3A | Testing can be conducted quickly in a compact space. Also, other types of PCR plates can be used, and the plate installation and removal operation can be safely and easily completed with or without a skirt. | Renowned as a high precision block constant temperature tank and as a dedicated heat denaturing device. | Compared to conventional products, it prevents overshooting during temperature adjustment, raising the temperature with speed and stability. | 1 unit | ||
₹ 117,400.91 |
1 Piece(s) | 8 Day(s) or more | 175X280X200H | 2 | 12 | ND-G962 | 0692627608 | AC100V 50/60Hz 5A | Renowned as a high precision block constant temperature tank and as a dedicated heat denaturing device. | Compared to conventional products, it prevents overshooting during temperature adjustment, raising the temperature with speed and stability. | - | 1 unit |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy