(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Test Tube Mixer MF-71

Test Tube Mixer MF-71

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0692-63-41-10

  • Product Model
    Mixer
  • Rotation Speed(rpm)
    500~2600
  • Power(V)
    100
  • External Dimensions(mm)
    108X160X140H
  • Power Details
    AC100V 50/60Hz 1A
  • Maker Part Number
    MF-71
  • TGK Code
    0692634110
  • Weight(g)
    2600
  • Feature 1
    With only a light push of a test tubes or other container on the mixer, mixing, dissolving, and reaction experiments can be conducted. The motor uses bearings, making it quiet and improving durability.
  • Specifications
    Motor: Shading Type. Impact Adjustment: Knob Control Type
  • Amount Of Content
    1 unit
Part Number
0692-63-41-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 40,405.85

1 Piece(s) 7 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

Experiments such as mixing, dissolving and reactions can be easily carried out, just by gently pressing a container such as a test tube against the vibration plate. No noise and good durability using a motor bearing.

Specifications of 0692-63-41-10

  • Product Model
    Mixer
  • Rotation Speed(rpm)
    500~2600
  • Power(V)
    100
  • External Dimensions(mm)
    108X160X140H
  • Power Details
    AC100V 50/60Hz 1A
  • Maker Part Number
    MF-71
  • TGK Code
    0692634110
  • Weight(g)
    2600
  • Feature 1
    With only a light push of a test tubes or other container on the mixer, mixing, dissolving, and reaction experiments can be conducted. The motor uses bearings, making it quiet and improving durability.
  • Specifications
    Motor: Shading Type. Impact Adjustment: Knob Control Type
  • Amount Of Content
    1 unit
Part Number
0692-63-41-10
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 40,405.85

1 Piece(s) 7 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list