Specifications of 0692-63-40-03
-
- Product Model
- Mixer
-
- Rotation Speed(rpm)
- 2600
-
- External Dimensions(mm)
- 55X75X70H
-
- Power Details
- AC Adapter, 4 AA Batteries (with dedicated battery box)
-
- Maker Part Number
- N-20M
-
- TGK Code
- 0692634003
-
- Weight(g)
- 310
-
- Feature 1
- Palm-sized compact design does not take up space, and it can be used with dry cell battery (AA battery 4 pieces). It has performance which can meet microtube to small test tube. Either AC adapter or dry cell battery can be used.
-
- Specifications
- Motor: DC Type
-
- Amount Of Content
- 1 unit
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy