Loading...

Fine, Multiple Stirrer, Digital Display, F-626ND (Rotational Speed 100 to 1,500 Rpm)

Brand :
TGK

Caution

    Product Description

    DC compact motor type and achieves stable rotation from low rotation speed ranges. A low-height space saving type with little loss of electrical power and no heat generation. Just the no. 1 rotation is digitally displayed. The rotation speed of the experiment can be ascertained by adjusting the rest with this rotation as a guide. A low-height space saving type with little loss of electrical power and no heat generation. Suitable for use in refrigerators and low-temperature rooms, and for pursuing stable rotation with a stirring capacity of up to 1 L. Optimal stirring is achieved with the included stirrer.

    Fine, Multiple Stirrer, Digital Display, F-626ND (Rotational Speed 100 to 1,500 Rpm) | TGK | MISUMI India