Specifications of 0692-63-08-14
-
- Product Model
- Stirrer
-
- Rotation Speed(rpm)
- 200~2000
-
- Power(V)
- 100
-
- Stirring Capacity
- 50 mL to 2 L (for One Location)
-
- Type
- 6 Outlets
-
- External Dimensions(mm)
- 455X335X90H
-
- Motor / Control
- Shaded Type and Phase Control
-
- Power Details
- AC100V 50/60Hz 2A
-
- Maker Part Number
- F-606ND
-
- TGK Code
- 0692630814
-
- Weight(g)
- 7500
-
- Feature 1
- Optimal for strong stirring due to its highly durable and long lasting AC motor.
-
- Feature 2
- Only the rotations for No. 1 are displayed digitally. By adjusting the rotations of the other positions, the total number of rotations for the experiment can be identified.
-
- Feature 3
- Uses a powerful ferrite magnet. Electromagnetic brake provides smooth deceleration. Optimal stirring is provided with the stirrer included.
-
- Included Stirrer
- 30 mm X 6 pieces
-
- Amount Of Content
- 1 unit
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy