(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fine, Multiple Stirrer, F-604N (Rotational Speed 200 to 2,000 Rpm)

Fine, Multiple Stirrer, F-604N (Rotational Speed 200 to 2,000 Rpm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0692-63-08-01

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    200~2000
  • Power(V)
    100
  • Stirring Capacity
    50 mL to 2 L (for One Location)
  • Type
    4 Outlets
  • External Dimensions(mm)
    305X335X90H
  • Motor / Control
    Shaded Type and Phase Control
  • Power Details
    AC100V 50/60Hz 2A
  • Maker Part Number
    F-604N
  • TGK Code
    0692630801
  • Weight(g)
    5000
  • Feature 1
    Uses a powerful ferrite magnet. Electromagnetic brake provides smooth deceleration. Suitable for high power mixers with long-life superior durability AC motors. Optimal stirring is provided with the stirrer included.
  • Details
    Motor and Magnet Used: 100 VAC, Shaded Motor, Ferrite Magnet (2200G)
  • Included Stirrer
    30 mm X 4 pieces
  • Amount Of Content
    1 unit
Part Number
0692-63-08-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 68,681.80

1 Piece(s) 8 Day(s) or more 1 unit

Basic Specifications

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    200~2000
  • Power(V)
    100
  • Stirring Capacity
    50 mL to 2 L (for One Location)
  • Type
    4 Outlets
  • External Dimensions(mm)
    305X335X90H
  • Motor / Control
    Shaded Type and Phase Control
  • Power Details
    AC100V 50/60Hz 2A
  • Maker Part Number
    F-604N
  • TGK Code
    0692630801
  • Weight(g)
    5000
  • Feature 1
    Uses a powerful ferrite magnet. Electromagnetic brake provides smooth deceleration. Suitable for high power mixers with long-life superior durability AC motors. Optimal stirring is provided with the stirrer included.
  • Details
    Motor and Magnet Used: 100 VAC, Shaded Motor, Ferrite Magnet (2200G)
  • Included Stirrer
    30 mm X 4 pieces
  • Amount Of Content
    1 unit

Product Description

Uses a powerful ferrite magnet. Stable low speeds with an electromagnetic brake. A super long life AC motor type having excellent durability, suitable for applications where strong stirring is important. Optimal stirring is achieved with the included stirrer.

Specifications of 0692-63-08-01

  • Product Model
    Stirrer
  • Rotation Speed(rpm)
    200~2000
  • Power(V)
    100
  • Stirring Capacity
    50 mL to 2 L (for One Location)
  • Type
    4 Outlets
  • External Dimensions(mm)
    305X335X90H
  • Motor / Control
    Shaded Type and Phase Control
  • Power Details
    AC100V 50/60Hz 2A
  • Maker Part Number
    F-604N
  • TGK Code
    0692630801
  • Weight(g)
    5000
  • Feature 1
    Uses a powerful ferrite magnet. Electromagnetic brake provides smooth deceleration. Suitable for high power mixers with long-life superior durability AC motors. Optimal stirring is provided with the stirrer included.
  • Details
    Motor and Magnet Used: 100 VAC, Shaded Motor, Ferrite Magnet (2200G)
  • Included Stirrer
    30 mm X 4 pieces
  • Amount Of Content
    1 unit
Part Number
0692-63-08-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 68,681.80

1 Piece(s) 8 Day(s) or more 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon