(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hotplate Stirrer SW-230HS

Hotplate Stirrer SW-230HS

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0000-63-07-01

  • Product Model
    Hot Stirrer
  • Rotation Speed(rpm)
    Approx. 200 to approx. 1,800 (50 Hz)
  • Power(V)
    100
  • Stirring Capacity
    50mL~3L
  • Plate Dimension(mm)
    φ130
  • External Dimensions(mm)
    160X188X115H
  • Power Details
    AC 100 V 50/60 Hz 4 A 3-Core Power Cord with Grounding Plug
  • Maker Part Number
    SW-230HS
  • TGK Code
    0000630701
  • Weight(g)
    2100
  • Feature 1
    Experiments can be conducted in high temperature ranges with fast-rising temperatures. The rotation is stable. Rotors up to 50 mm can be used for a wide range of stirring applications. The attached circuit protector keeps hardware safe.
  • Accessories
    Lab Stirrer: 30 mm 1 pc
  • Motor
    Shaded aluminum gray ceramic coated finish for both voltage control/electromagnetic brake usage.
  • Safety Device
    With circuit protector.
  • Heater
    330W(MaX325℃)
  • Temperature Controller
    Triac Phase Control System
  • Use Environments
    5–35°C Humidity 80% or Less (with No Condensation)
  • Frequency(Hz)
    50
  • Amount Of Content
    1 unit
Part Number
0000-63-07-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 52,059.91

1 Piece(s) 8 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Product Description

[Features]
· Enables experiments at a high temperature range with its rapid temperature rise.
· Rotation is stabilized.
· Rotors up to 50 mm can be used and can be applied to various kinds of stirring.
· Includes a circuit protector as a safety device.

Specifications of 0000-63-07-01

  • Product Model
    Hot Stirrer
  • Rotation Speed(rpm)
    Approx. 200 to approx. 1,800 (50 Hz)
  • Power(V)
    100
  • Stirring Capacity
    50mL~3L
  • Plate Dimension(mm)
    φ130
  • External Dimensions(mm)
    160X188X115H
  • Power Details
    AC 100 V 50/60 Hz 4 A 3-Core Power Cord with Grounding Plug
  • Maker Part Number
    SW-230HS
  • TGK Code
    0000630701
  • Weight(g)
    2100
  • Feature 1
    Experiments can be conducted in high temperature ranges with fast-rising temperatures. The rotation is stable. Rotors up to 50 mm can be used for a wide range of stirring applications. The attached circuit protector keeps hardware safe.
  • Accessories
    Lab Stirrer: 30 mm 1 pc
  • Motor
    Shaded aluminum gray ceramic coated finish for both voltage control/electromagnetic brake usage.
  • Safety Device
    With circuit protector.
  • Heater
    330W(MaX325℃)
  • Temperature Controller
    Triac Phase Control System
  • Use Environments
    5–35°C Humidity 80% or Less (with No Condensation)
  • Frequency(Hz)
    50
  • Amount Of Content
    1 unit
Part Number
0000-63-07-01
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

₹ 52,059.91

1 Piece(s) 8 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list