- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Sand bath type hot plate NHS-300/NHS-450
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Heater Capacity (W) |
External Size (mm) |
Power Details |
Maker Part Number |
TGK Code |
Plate Dimension (mm) |
Amount Of Content |
|
₹ 76,428.85
|
1 Piece(s)
|
|
8 Day(s) or more
|
750 |
W392XD315XH165 |
AC100V 7.5A |
NHS-300 |
0692610601 |
338X238X25H |
1 unit |
|
₹ 88,084.25
|
1 Piece(s)
|
|
8 Day(s) or more
|
900 |
W442XD365XH165 |
AC100V 9A |
NHS-450 |
0692610602 |
388X288X25H |
1 unit |
Basic Specifications
-
- Product Model
- Hot Plate
-
- Operational Temperature Range(°C)
- 50~250
-
- Power
- 100 V
-
- Feature 1
- Heater and thermostat sensor are included for setting based on test data. This hot plate has high stability even though temperature accuracy decreases at high temperatures.
-
- Feature 2
- Body is cleverly designed to minimize external heat radiation.
-
- Feature 3
- The plate is solid and horizontal. It can be used not only as a sand bath but also as a thermostat plate for sample containers.
-
- Temperature Accuracy(°C)
- ±5 (at plate center and at 250°C, unloaded)
-
- Max Temperature Arrival Times
- Approx. 40 Minutes (at Plate Center and at 250°C, Unloaded)
-
- Temperature Controller
- Liquid expansion type
-
- Plate Material
- Aluminum, Hard Anodized Aluminum Finish
-
- Amount Of Content
- 1 unit
Product Description
The arrangement of the heater and the temperature control sensor has been designed based on test data to create a product with highly stable temperature accuracy even under high temperatures. Heat dissipation to the exterior is reduced by innovation of the body design. The plate is robust and horizontal. Can be used with sample containers placed on top as a constant temperature plate as well as being used as a sand bath.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Heater Capacity (W) |
External Size (mm) |
Power Details |
Maker Part Number |
TGK Code |
Plate Dimension (mm) |
Amount Of Content |
|
₹ 76,428.85
|
1 Piece(s)
|
|
8 Day(s) or more
|
750 |
W392XD315XH165 |
AC100V 7.5A |
NHS-300 |
0692610601 |
338X238X25H |
1 unit |
|
₹ 88,084.25
|
1 Piece(s)
|
|
8 Day(s) or more
|
900 |
W442XD365XH165 |
AC100V 9A |
NHS-450 |
0692610602 |
388X288X25H |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy