- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Medium Temperature Hot Plate FHP-450S/FHP-300S
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Heater Capacity (W) |
External Size (mm) |
Capacitance (W) |
Maker Part Number |
TGK Code |
Weight (kg) |
Plate Dimension (mm) |
Withstanding Load (kg) |
Specifications |
Amount Of Content |
|
₹ 99,738.33
|
1 Piece(s)
|
|
8 Day(s) or more
|
160 |
450X305X85H |
160 |
FHP-450S |
0692610504 |
4.2 |
450X300 |
5 |
- |
1 unit |
|
₹ 97,619.40
|
1 Piece(s)
|
|
8 Day(s) or more
|
120 |
300X305X85H |
120 |
FHP-300S |
0692610505 |
3.5 |
300X300 |
3 |
Can Also Create Heating Plates Made of Alumite (FHP-45A/FHP-30A) for High Temperature Use (Max. 120°C) |
1 unit |
Basic Specifications
-
- Product Model
- Hot Plate
-
- Operational Temperature Range(°C)
- Rt+5~80
-
- Power
- 100 V
-
- Power Details
- AC100V 50/60Hz 2A
-
- Feature 1
- A high precision digital thermostat is included, the stage is made of wide stainless steel, and the design employs a low profile for stability. The item can also be easily carried.
-
- When the temperature distribution is at 37°C(°C)
- ±0.25
-
- When the temperature distribution is at 60℃(°C)
- ±0.8
-
- Temperature Control Method
- Platinum Temperature Measuring Resistor, PID Control
-
- Plate Material
- SUS 304
-
- Amount Of Content
- 1 unit
Product Description
A low-height stable hot plate with a wide stage and made of stainless steel, with a high precision digital temperature indicator and controller.
[Features]
· Heating equipment that can easily be cleaned, with a stainless steel top plate and excellent chemical resistance.
· Designed for medium temperatures, can maintain temperature accuracy within ±0.1 to ±0.5°C.
· The stage is wide and can be efficiently used. Models are selectable by stage size.
· Light, easy to carry and low-height stable type.
[Applications]
· Optimal for heating and maintaining samples.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Heater Capacity (W) |
External Size (mm) |
Capacitance (W) |
Maker Part Number |
TGK Code |
Weight (kg) |
Plate Dimension (mm) |
Withstanding Load (kg) |
Specifications |
Amount Of Content |
|
₹ 99,738.33
|
1 Piece(s)
|
|
8 Day(s) or more
|
160 |
450X305X85H |
160 |
FHP-450S |
0692610504 |
4.2 |
450X300 |
5 |
- |
1 unit |
|
₹ 97,619.40
|
1 Piece(s)
|
|
8 Day(s) or more
|
120 |
300X305X85H |
120 |
FHP-300S |
0692610505 |
3.5 |
300X300 |
3 |
Can Also Create Heating Plates Made of Alumite (FHP-45A/FHP-30A) for High Temperature Use (Max. 120°C) |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy