(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Belt Heater SBH

Belt Heater SBH

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 6,453.55 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0307-60-71-02
0307-60-71-03
0307-60-71-04
0307-60-71-05
0307-60-71-06
0307-60-71-07
0307-60-71-09
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Heater Capacity
(W)
Length
(mm)
Voltage
(V)
Capacitance
(W)
Maker Part Number TGK Code Amount Of Content

₹ 6,453.55

1 Piece(s) 15 Day(s) or more 50 1000 200 50 SBH- 25 0307607102 1 pc.

₹ 8,147.89

1 Piece(s) 14 Day(s) or more 150 1500 100 150 SBH-115 0307607103 1 pc.

₹ 7,724.64

1 Piece(s) 15 Day(s) or more 150 1500 200 150 SBH-215 0307607104 1 pc.

₹ 8,995.73

1 Piece(s) 14 Day(s) or more 250 2500 100 250 SBH-125 0307607105 1 pc.

₹ 8,995.73

1 Piece(s) 15 Day(s) or more 250 2500 200 250 SBH-225 0307607106 1 pc.

₹ 10,903.02

1 Piece(s) 15 Day(s) or more 60 2500 200 60 SBH- 26 0307607107 1 pc.

₹ 15,988.69

1 Piece(s) 11 Day(s) or more 500 5000 200 500 SBH-250 0307607109 1 pc.

Basic Specifications

  • Product Model
    Heater
  • Withstand Voltage
    Withstands 1,500 V-1 Minute
  • Insulation Resistance
    100 MΩ or greater in room-temperature water
  • Maximum temperature of the object to be heated(°C)
    -60~+180
  • Cold Resistance
    Will not crack when left at -60°C
  • Tensile Strength of the Connection Part
    3kg
  • Power Connections
    Lead Wire Disconnection
  • Amount Of Content
    1 pc.

Product Description

A belt heater optimal for use at low to mid temperature ranges (-50 to 180°C).
[Features]
· Heating equipment with excellent heating characteristics that achieves an even heating surface using a flat side.
· Highly flexible, freely foldable and bendable, easy to mount.
[Applications]
· Optimal for applications such as keeping piping warm in refrigerators and cold places and heating process piping.

Part Number
0307-60-71-02
0307-60-71-03
0307-60-71-04
0307-60-71-05
0307-60-71-06
0307-60-71-07
0307-60-71-09
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Heater Capacity
(W)
Length
(mm)
Voltage
(V)
Capacitance
(W)
Maker Part Number TGK Code Amount Of Content

₹ 6,453.55

1 Piece(s) 15 Day(s) or more 50 1000 200 50 SBH- 25 0307607102 1 pc.

₹ 8,147.89

1 Piece(s) 14 Day(s) or more 150 1500 100 150 SBH-115 0307607103 1 pc.

₹ 7,724.64

1 Piece(s) 15 Day(s) or more 150 1500 200 150 SBH-215 0307607104 1 pc.

₹ 8,995.73

1 Piece(s) 14 Day(s) or more 250 2500 100 250 SBH-125 0307607105 1 pc.

₹ 8,995.73

1 Piece(s) 15 Day(s) or more 250 2500 200 250 SBH-225 0307607106 1 pc.

₹ 10,903.02

1 Piece(s) 15 Day(s) or more 60 2500 200 60 SBH- 26 0307607107 1 pc.

₹ 15,988.69

1 Piece(s) 11 Day(s) or more 500 5000 200 500 SBH-250 0307607109 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1