(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Immersion Heater A Type for Water 100 V 300 W–1 kW

Immersion Heater A Type for Water 100 V 300 W–1 kW

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 8,726.51 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Heater
  • Power
    100 V
  • Specifications
    A Type: Copper Pipe / Nickel Plating with 2 m Cord
  • Amount Of Content
    1 unit

Product Description

[Specifications]
·Immersion type heater for water.
·A Type: copper pipe / nickel-plated, with 2 m cord

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list