(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heater for Preventing Water Supply Freezing D-1 – D-20

Heater for Preventing Water Supply Freezing D-1 – D-20

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Starting From :
    ₹ 3,928.00 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
0052-60-71-01
0052-60-71-02
0052-60-71-03
0052-60-71-04
0052-60-71-05
0052-60-71-06
0052-60-71-07
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Heater Capacity
(W)
Length of the Heating Element
(m)
Capacitance
(W)
Maker Part Number TGK Code Thermostat Amount Of Content

₹ 3,928.00

1 Piece(s) 15 Day(s) or more 15 1 15 D-1 0052607101 Reed Switch 1 pc.

₹ 4,169.89

1 Piece(s) 15 Day(s) or more 30 2 30 D-2 0052607102 Reed Switch 1 pc.

₹ 5,164.00

1 Piece(s) 15 Day(s) or more 45 3 45 D-3 0052607103 Reed Switch 1 pc.

₹ 5,988.00

1 Piece(s) 15 Day(s) or more 60 4 60 D-4 0052607104 Bimetal 1 pc.

₹ 7,738.00

1 Piece(s) 15 Day(s) or more 90 6 90 D-6 0052607105 Bimetal 1 pc.

₹ 10,209.22

1 Piece(s) 15 Day(s) or more 150 10 150 D-10 0052607106 Bimetal 1 pc.

₹ 18,962.00

1 Piece(s) 15 Day(s) or more 300 20 300 D-20 0052607107 Bimetal 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Heater Capacity
(W)
Length of the Heating Element
(m)
Capacitance
(W)
Maker Part Number TGK Code Thermostat Amount Of Content

Basic Specifications

  • Product Model
    Heater
  • Voltage(V)
    100
  • Feature 1
    Easy to mount, provides sufficient anti-freezing effect.
  • Feature 2
    The product can be used in both hot water and normal water supply pipes as the product can withstand heat up to 105°C.
  • Feature 3
    Power distribution starts when the highly reliable thermostat drops to about 3°C or less. The distribution stops when it exceeds approx. 10°C.
  • Applications
    Freeze prevention for hot water/cold water supply pipes / freeze prevention for solar system piping / freeze prevention for general water pipes
  • Cryoprotective Effect
    Accessory Heat Insulating Tape, 1/2 Lap Winding
  • Windless Condition
    Pipe holding temperature 5°C
  • Amount Of Content
    1 pc.

Product Description

Heating equipment for freeze prevention designed to be safe, secure and easy to mount.
[Features]
· Extremely easy to mount along the piping to preserve warmth.
· Heat-resistant (105°C) vinyl chloride resin is used for the heater coating.
· Consideration is given to safety with a built-in thermostat.
· Plenty of different types of product.
[Applications]
· Used to prevent freezing of hot water and water supply piping.
· Consideration given to safety, available for outdoor use.

Part Number
0052-60-71-01
0052-60-71-02
0052-60-71-03
0052-60-71-04
0052-60-71-05
0052-60-71-06
0052-60-71-07
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Heater Capacity
(W)
Length of the Heating Element
(m)
Capacitance
(W)
Maker Part Number TGK Code Thermostat Amount Of Content

₹ 3,928.00

1 Piece(s) 15 Day(s) or more 15 1 15 D-1 0052607101 Reed Switch 1 pc.

₹ 4,169.89

1 Piece(s) 15 Day(s) or more 30 2 30 D-2 0052607102 Reed Switch 1 pc.

₹ 5,164.00

1 Piece(s) 15 Day(s) or more 45 3 45 D-3 0052607103 Reed Switch 1 pc.

₹ 5,988.00

1 Piece(s) 15 Day(s) or more 60 4 60 D-4 0052607104 Bimetal 1 pc.

₹ 7,738.00

1 Piece(s) 15 Day(s) or more 90 6 90 D-6 0052607105 Bimetal 1 pc.

₹ 10,209.22

1 Piece(s) 15 Day(s) or more 150 10 150 D-10 0052607106 Bimetal 1 pc.

₹ 18,962.00

1 Piece(s) 15 Day(s) or more 300 20 300 D-20 0052607107 Bimetal 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Heater Capacity
(W)
Length of the Heating Element
(m)
Capacitance
(W)
Maker Part Number TGK Code Thermostat Amount Of Content

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list