(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fine Immersion Heater FPH-130/190

Fine Immersion Heater FPH-130/190

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Starting From :
    ₹ 33,916.49 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Model
    Heater
  • Operational Temperature Range(°C)
    50~320
  • Power
    100 V
  • Power Details
    100 VAC 50/60 Hz 2 m 3 Core Plug Attached
  • Feature 1
    This is a thermostat controlled immersion type heater. It can raise the temperature of a liquid up to 300°C. It heats the content in a container without harming the function of the stirrer.
  • Feature 2
    Liquid inflation thermostat operates quickly and breaks at a low level. The control box is on the outside so it is not affected by vapor or temperature.
  • Feature 3
    Since height is adjustable, the product can be used in a wide range of applications. Indicator lamp illuminates when heating.
  • Temperature Accuracy(°C)
    ±10
  • Water Depth Requirement(cm)
    3 or more
  • Heater Pipe
    SUS316L、8φ
  • Amount Of Content
    1 unit

Product Description

[Features]
· A thermostat-controlled immersion heater.
· Liquids can be heated up to a temperature of 300°C.
· The contents of a container are heated without harming the function of the stirrer.
· A liquid expansion thermostat works rapidly and cuts off at low levels.
· Since the control box is on the outside, it is not affected by vapor or temperature.
· Since the height can be adjusted, it can be used for a wide range of applications.
· An indicator lamp turns on during heating.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list