(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fine, Digital Oil Bath, FOB-240D (TGK)

Fine, Digital Oil Bath, FOB-240D (TGK)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 0692-63-24-53

  • Product Model
    Oil Bath
  • Type
    Constant Temperature
  • Temperature Range(°C)
    Room Temperature +5-250
  • Power
    Single-Phase 100 V
  • Temperature Accuracy
    ±0.1 to 0.5°C (stirred)
  • External Dimensions(mm)
    254×348×131Hmm 
  • Power Details
    AC100V 10A 50/60Hz
  • Inner Tank Dimension(mm)
    240φX130H
  • Maker Part Number
    FOB-240D
  • TGK Code
    0692632453
  • Weight(kg)
    2
  • Footnote
    Be sure to use silicone oil with a rank higher than the operating temperature.
  • Standard Liquid Amounts(L)
    4.7
  • Heater Capacity(W)
    1000
  • Feature 1
    With a cut function when temperature is abnormal in the temperature fuse and self-diagnosis function (temperature sensor abnormality, temperature abnormality, internal memory abnormality).
  • Feature 2
    Be sure to use silicone oil with a rank higher than the operating temperature.
  • Temperature Controller
    PID Control by Digital Setting
  • Capacity
    1 unit
Part Number
0692-63-24-53
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 92,322.09

1 Piece(s) 6 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

Product Description

Includes an abnormal temperature cut-off function and a self-diagnosis function (temperature sensor abnormality, internal memory abnormality) in the temperature fuse. Always use a higher ranking silicone oil than the usage temperature.

[Features]
· The liquid temperature can be checked at any time during experiments with the digital display/setting.
· Temperature stability is a key feature.
· Even better precision can be obtained by stirring with the F-202 stirrer.

Specifications of 0692-63-24-53

  • Product Model
    Oil Bath
  • Type
    Constant Temperature
  • Temperature Range(°C)
    Room Temperature +5-250
  • Power
    Single-Phase 100 V
  • Temperature Accuracy
    ±0.1 to 0.5°C (stirred)
  • External Dimensions(mm)
    254×348×131Hmm 
  • Power Details
    AC100V 10A 50/60Hz
  • Inner Tank Dimension(mm)
    240φX130H
  • Maker Part Number
    FOB-240D
  • TGK Code
    0692632453
  • Weight(kg)
    2
  • Footnote
    Be sure to use silicone oil with a rank higher than the operating temperature.
  • Standard Liquid Amounts(L)
    4.7
  • Heater Capacity(W)
    1000
  • Feature 1
    With a cut function when temperature is abnormal in the temperature fuse and self-diagnosis function (temperature sensor abnormality, temperature abnormality, internal memory abnormality).
  • Feature 2
    Be sure to use silicone oil with a rank higher than the operating temperature.
  • Temperature Controller
    PID Control by Digital Setting
  • Capacity
    1 unit
Part Number
0692-63-24-53
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 92,322.09

1 Piece(s) 6 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list