- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Fine Thermostat for Aquarium F-003D / Stainless Steel Tank for Thermostat, Extra Large
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Model |
Power |
Temperature Accuracy |
External Dimensions (mm) |
Power Details |
Internal Sizes (mm) |
Maker Part Number |
TGK Code |
Footnote |
Feature 1 |
Feature 2 |
Feature 3 |
Stirring System |
Heater (W) |
Summary |
Temperature Controller |
Effective Dimensions of Inside of Bath when the Thermostatic Device is set |
Capacity |
|
₹ 94,506.65
|
1 Piece(s)
|
|
8 Day(s) or more
|
Constant Temperature Dryer |
Single-Phase 100 V |
±0.05~0.1℃ |
92×342×230H±5 |
AC100V 50/60Hz 11A |
- |
F-003D |
0692617304 |
Water tank shown in the image is sold separately. |
An incubator for flat type shallow water tank. |
Digital PID control method for easy operation and temperature control. |
The safety device comes with a float type empty heating prevention device. |
Jet Flow Type |
1000 |
Main Body |
Platinum Temperature Measuring Resistor, PID Control |
- |
1 unit |
|
₹ 52,059.91
|
1 Piece(s)
|
|
11 Day(s) or more
|
Constant Temperature Water Bath |
- |
- |
502×345×171H |
- |
455X300X150H |
- |
0692617325 |
Thermostat shown in the image is sold separately. |
- |
- |
- |
- |
- |
Made with SUS 304 |
- |
360X300X150H |
1 unit |
Product Description
[Features]
· A flat incubator for shallow water tanks.
· A digital PID-controlled system in which operation and temperature management is easy.
· Includes a float-type low-water heating prevention device for safety.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Product Model |
Power |
Temperature Accuracy |
External Dimensions (mm) |
Power Details |
Internal Sizes (mm) |
Maker Part Number |
TGK Code |
Footnote |
Feature 1 |
Feature 2 |
Feature 3 |
Stirring System |
Heater (W) |
Summary |
Temperature Controller |
Effective Dimensions of Inside of Bath when the Thermostatic Device is set |
Capacity |
|
₹ 94,506.65
|
1 Piece(s)
|
|
8 Day(s) or more
|
Constant Temperature Dryer |
Single-Phase 100 V |
±0.05~0.1℃ |
92×342×230H±5 |
AC100V 50/60Hz 11A |
- |
F-003D |
0692617304 |
Water tank shown in the image is sold separately. |
An incubator for flat type shallow water tank. |
Digital PID control method for easy operation and temperature control. |
The safety device comes with a float type empty heating prevention device. |
Jet Flow Type |
1000 |
Main Body |
Platinum Temperature Measuring Resistor, PID Control |
- |
1 unit |
|
₹ 52,059.91
|
1 Piece(s)
|
|
11 Day(s) or more
|
Constant Temperature Water Bath |
- |
- |
502×345×171H |
- |
455X300X150H |
- |
0692617325 |
Thermostat shown in the image is sold separately. |
- |
- |
- |
- |
- |
Made with SUS 304 |
- |
360X300X150H |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy