(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Fine, Water Tank Temperature Chamber, F-D001 (TGK)

Fine, Water Tank Temperature Chamber, F-D001 (TGK)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 0000-61-73-15

  • Product Model
    Constant Temperature Dryer
  • Type
    Constant Temperature
  • Temperature Range(°C)
    (Room Temperature+5) to 80
  • Power
    Single-Phase 100 V
  • Temperature Accuracy
    ±0.1℃(at 37℃)
  • Maker Part Number
    F-D001
  • TGK Code
    0000617315
  • Feature 1
    Digital type that has further evolved from the conventional F-002.
  • Feature 2
    Includes a cute water tank (4.5 liter capacity). This is an integrated constant temperature unit that includes a temperature regulator, stirring pump, heater, and low water cutoff device in a compact size.
  • Feature 3
    Flow rate can be adjusted. Temperature controller is a PID control system and maintains a high accuracy of ±0.1 to ±0.5°C.
  • Safety Device
    Float Type Empty Heating Prevention Device, Overheating Prevention, Self-diagnostic Function: Sensor Abnormality, Heater Abnormality, Upper Limit Abnormality, Temperature Regulator Abnormality
  • Stirring System
    Jet Pump Type, Free Discharge Direction Setting, Equipped with Flow Rate Adjustment
  • Heater(W)
    700
  • Display
    Digital
  • Temperature Control Systems
    Pt 100 Ω, 3-digit Digital Display, Digital Setting, PID Control
  • Temperature Setting
    0.5°C Increments
  • Temperature Display
    0.1°C Increments
  • Power Supply Capacities
    AC 100 V 50/60 Hz 7.5 A 3-Core Power Cord with Grounding Plug
  • Use Environments
    Temperature 5 to 35°C, Humidity within 80%
  • External Dimensions / Weight
    Main Body W105 X D160 X H280 mm; Heater 140 mm, 2,200 g
  • Water Bathes (Accessory)
    Made from PP, (inner dimensions) W 154 x D 274 x H 150 mm, (outer dimensions) W 198 x D 334 x H 158 mm, real water volume 4.5 L
  • Ranges of the Water Bath Used
    Depth 150 mm, capacity 15 L (or less), side wall thickness 35 mm or less
  • Capacity
    1 unit
Part Number
0000-61-73-15
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 73,250.47

1 Piece(s) 8 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

Basic Specifications

  • Product Model
    Constant Temperature Dryer
  • Type
    Constant Temperature
  • Temperature Range(°C)
    (Room Temperature+5) to 80
  • Power
    Single-Phase 100 V
  • Temperature Accuracy
    ±0.1℃(at 37℃)
  • Maker Part Number
    F-D001
  • TGK Code
    0000617315
  • Feature 1
    Digital type that has further evolved from the conventional F-002.
  • Feature 2
    Includes a cute water tank (4.5 liter capacity). This is an integrated constant temperature unit that includes a temperature regulator, stirring pump, heater, and low water cutoff device in a compact size.
  • Feature 3
    Flow rate can be adjusted. Temperature controller is a PID control system and maintains a high accuracy of ±0.1 to ±0.5°C.
  • Safety Device
    Float Type Empty Heating Prevention Device, Overheating Prevention, Self-diagnostic Function: Sensor Abnormality, Heater Abnormality, Upper Limit Abnormality, Temperature Regulator Abnormality
  • Stirring System
    Jet Pump Type, Free Discharge Direction Setting, Equipped with Flow Rate Adjustment
  • Heater(W)
    700
  • Display
    Digital
  • Temperature Control Systems
    Pt 100 Ω, 3-digit Digital Display, Digital Setting, PID Control
  • Temperature Setting
    0.5°C Increments
  • Temperature Display
    0.1°C Increments
  • Power Supply Capacities
    AC 100 V 50/60 Hz 7.5 A 3-Core Power Cord with Grounding Plug
  • Use Environments
    Temperature 5 to 35°C, Humidity within 80%
  • External Dimensions / Weight
    Main Body W105 X D160 X H280 mm; Heater 140 mm, 2,200 g
  • Water Bathes (Accessory)
    Made from PP, (inner dimensions) W 154 x D 274 x H 150 mm, (outer dimensions) W 198 x D 334 x H 158 mm, real water volume 4.5 L
  • Ranges of the Water Bath Used
    Depth 150 mm, capacity 15 L (or less), side wall thickness 35 mm or less
  • Capacity
    1 unit

Product Description

A unit-type digital incubator that combines a temperature controller, a stirring pump, a heater, a low-water heating prevention device, etc. in a compact form.
[Features]
· A device for maintaining water in a constant temperature state, in a room temperature range of +5 to 80°C.
· Flow rate is adjustable.
· The temperature controller is a PID control system which maintains a high precision of ±0.1 to ±0.5°C.
[Applications]
· Optimal for heating and maintaining water at a constant temperature.

Specifications of 0000-61-73-15

  • Product Model
    Constant Temperature Dryer
  • Type
    Constant Temperature
  • Temperature Range(°C)
    (Room Temperature+5) to 80
  • Power
    Single-Phase 100 V
  • Temperature Accuracy
    ±0.1℃(at 37℃)
  • Maker Part Number
    F-D001
  • TGK Code
    0000617315
  • Feature 1
    Digital type that has further evolved from the conventional F-002.
  • Feature 2
    Includes a cute water tank (4.5 liter capacity). This is an integrated constant temperature unit that includes a temperature regulator, stirring pump, heater, and low water cutoff device in a compact size.
  • Feature 3
    Flow rate can be adjusted. Temperature controller is a PID control system and maintains a high accuracy of ±0.1 to ±0.5°C.
  • Safety Device
    Float Type Empty Heating Prevention Device, Overheating Prevention, Self-diagnostic Function: Sensor Abnormality, Heater Abnormality, Upper Limit Abnormality, Temperature Regulator Abnormality
  • Stirring System
    Jet Pump Type, Free Discharge Direction Setting, Equipped with Flow Rate Adjustment
  • Heater(W)
    700
  • Display
    Digital
  • Temperature Control Systems
    Pt 100 Ω, 3-digit Digital Display, Digital Setting, PID Control
  • Temperature Setting
    0.5°C Increments
  • Temperature Display
    0.1°C Increments
  • Power Supply Capacities
    AC 100 V 50/60 Hz 7.5 A 3-Core Power Cord with Grounding Plug
  • Use Environments
    Temperature 5 to 35°C, Humidity within 80%
  • External Dimensions / Weight
    Main Body W105 X D160 X H280 mm; Heater 140 mm, 2,200 g
  • Water Bathes (Accessory)
    Made from PP, (inner dimensions) W 154 x D 274 x H 150 mm, (outer dimensions) W 198 x D 334 x H 158 mm, real water volume 4.5 L
  • Ranges of the Water Bath Used
    Depth 150 mm, capacity 15 L (or less), side wall thickness 35 mm or less
  • Capacity
    1 unit
Part Number
0000-61-73-15
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

₹ 73,250.47

1 Piece(s) 8 Day(s) or more 1 unit
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Capacity

Loading...

Fine, Water Tank Temperature Chamber, F-D001 (TGK)

Fine, Water Tank Temperature Chamber, F-D001 (TGK)

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language