Insulated Wire Stripper E11416

Insulated Wire Stripper E11416

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

The grip is manufactured in accordance with the EN60900 standard.

Basic Specifications

  • Applicable Standard
    European Standard EN60900
  • Overall Length(mm)
    160
  • Cutting Capacity: Piano Wire(φmm)
    5
  • Features
    Material of the metal part: Chrome-vanadium steel
  • JAN Code
    4545301066691
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : E11416
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Applicable Standard
    European Standard EN60900
  • Overall Length(mm)
    160
  • Cutting Capacity: Piano Wire(φmm)
    5
  • Features
    Material of the metal part: Chrome-vanadium steel
  • JAN Code
    4545301066691

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)