• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.
Insulated Knife (for Cable Knife) E51416

Insulated Knife (for Cable Knife) E51416

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

The grip is manufactured in accordance with the EN60900 standard.

Basic Specifications

  • Blade Length(mm)
    38
  • Total Length(mm)
    155
  • Features
    Material of the metal part: Chrome-vanadium steel
  • JAN Code
    4545301067827
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : E51416
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Blade Length(mm)
    38
  • Total Length(mm)
    155
  • Features
    Material of the metal part: Chrome-vanadium steel
  • JAN Code
    4545301067827

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)