- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Micro Pincer (Flat Nose Type)
Specifications of MY-646
-
- Product Type
- Pincers
-
- Body Total Length(mm)
- 153
-
- Body Width(mm)
- 38
-
- Body Thickness(mm)
- 9
-
- Weight(g)
- 70
-
- JAN Code
- 4962537162209
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,401.82
|
1 Piece(s)
|
|
5 Day(s) or more
|
Basic Specifications
-
- Product Type
- Pincers
-
- Body Total Length(mm)
- 153
-
- Body Width(mm)
- 38
-
- Body Thickness(mm)
- 9
-
- Weight(g)
- 70
-
- JAN Code
- 4962537162209
Product Description
Extra fine type is optimal for precision work. The flat tip catches well without scratching the target object.
Specifications of MY-646
-
- Product Type
- Pincers
-
- Body Total Length(mm)
- 153
-
- Body Width(mm)
- 38
-
- Body Thickness(mm)
- 9
-
- Weight(g)
- 70
-
- JAN Code
- 4962537162209
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
₹ 1,401.82
|
1 Piece(s)
|
|
5 Day(s) or more
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy