(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Pincer (Tapered Nose Type)

Micro Pincer (Tapered Nose Type)

You can add up to 6 items to the comparison list.

Loading...

Specifications of MY-636

  • Product Type
    Pincers
  • Body Total Length(mm)
    153
  • Body Width(mm)
    38
  • Body Thickness(mm)
    9
  • Weight(g)
    70
  • JAN Code
    4962537162001
Part Number
MY-636
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,358.95

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Product Type
    Pincers
  • Body Total Length(mm)
    153
  • Body Width(mm)
    38
  • Body Thickness(mm)
    9
  • Weight(g)
    70
  • JAN Code
    4962537162001

Product Description

Extra fine type is optimal for precision work. The flat tip catches well without scratching the target object.

Specifications of MY-636

  • Product Type
    Pincers
  • Body Total Length(mm)
    153
  • Body Width(mm)
    38
  • Body Thickness(mm)
    9
  • Weight(g)
    70
  • JAN Code
    4962537162001
Part Number
MY-636
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 1,358.95

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon