(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Digital Multimeter with Clamp 46591

Digital Multimeter with Clamp 46591
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,947₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easily measures the current even in narrow places with an open clamp. With a back light function, clearly visible even in dark places.

Part Number
46591
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 14,946.65

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Digital Clamp Meter (For Alternating / Direct Current Measurement) DC Voltage(V) 0.1m / 0.001 / 0.01 / 0.1 Alternating Current Voltage(V) 0.1m / 0.001 / 0.01 / 0.1
Direct Current Voltage(A) 0.01 / 0.1 Alternating Electrical Current(A) 0.01 / 0.1 Resistance(Ω) 0.1 / 0.001k / 0.01k / 0.1k / 0.001M / 0.01M
Width(mm) 85 Depth(mm) 20 Height(mm) 140
JAN Code 4545301058788 Accessories AAA Batteries, Instruction Manual, Test Lead x 1 Set, Case Features A compact, lightweight, easy-to-use palm size. With auto power off function (can be disabled)
Use Automobile Charging Current Measurement, Alternator Dark Current Measurement, and Automobile Battery Voltage Measurement
X
whatsapp-qr whatsapp-icon