(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Disposable scalpel

Disposable scalpel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

  • Order Qty :
  • Starting From :
    ₹ 2,826.42 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-5726-21
2-5726-22
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model Number Quantity

₹ 2,826.42

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more NO.10 Disposable scalpel NO.10 20 pcs NO.10 1 Pack (20 pcs)

₹ 2,826.42

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more NO.11 Disposable scalpel NO.11 20 pcs NO.11 1 Pack (20 pcs)

Basic Specifications

  • Product Type
    Female
  • Material
    Stainless Steel
  • Number Contained In Packet
    1 Box (20 pcs)
  • Features
    The handle is integrated, so it can be discarded as-is. Each one has a PP (polyethylene) cover on it to for safety and to protect the blade.
  • Material Details
    Handle/PE (Polyethylene), Blade/Stainless Steel
  • Footnotes
    This product cannot be used in medical institutions.
  • Quantity
    1 Pack (20 pcs)

Product Description

The handle is integrated, so it can be discarded as-is. Each unit has a PP (polyethylene) cover for safety and blade protection.

Part Number
2-5726-21
2-5726-22
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Manufacturer Product Name Manufacturer Model Number Quantity

₹ 2,826.42

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more NO.10 Disposable scalpel NO.10 20 pcs NO.10 1 Pack (20 pcs)

₹ 2,826.42

1 Pack(s)

20 Pieces Per Package

5 Day(s) or more NO.11 Disposable scalpel NO.11 20 pcs NO.11 1 Pack (20 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon