Petrifilm Medium

Caution
Product Description
A complete culture medium made of uniform dry film.
[Features]
· Supplies for microbe examination that do not require culture medium regulation.
· Colonies are dyed with indicators and easy to count.
· Disposal is easy after use.
· Does not take up space for storage or during cultivation.
· Compatible with stamping method.
· Equivalent to the Baird-Parker agar medium + coagulase test methods listed in BAM.
· Accessories: Spreader x 1 pc. (6490STX/6491STX/6492STX/6493STX excluded)
Microbial Testing Supplies With Simple Testing Process

Used in over 60 countries around the world, having received more than 200 types of approvals and recommendations. (AOAC Intl. OMA, AFNOR and many others)
*AOAC Intl. OMA (Official Methods of Analysis) is a test mode applied to certification methods that require the highest degree of reliability. It is one of the inspection methods adopted by FDA (Food and Drug Administration of the United States). (6420EB/6421EB excluded)

6434SEC

For viable cell measurement use, product listed in the food sanitation testing guidelines
Size Chart Of Petrifilm Medium
| Part No. | Model Number | Specifications | Quantity |
|---|---|---|---|
| 6-8641-01 | 6400AC | For measuring viable cell count*2 | 1 box (50 sheets/bag × 2 bags included) |
| 6-8641-05 | 6406AC | For measuring viable cell count*2 | 1 box (50 sheets/bag × 20 bags included) |
| 6-8641-02 | 6410CC | For measuring coliform bacteria colony count*2 | 1 box (25 sheets/bag × 2 bags included) |
| 6-8641-06 | 6416CC | For measuring coliform bacteria colony count*2 | 1 box (25 sheets/bag × 40 bags included) |
| 6-8641-03 | 6404EC | For measuring E. coli and coliform colony count*2 | 1 box (25 sheets/bag × 2 bags included) |
| 6-8641-07 | 6414EC | For measuring E. coli and coliform colony count*2 | 1 box (25 sheets/bag × 20 bags included) |
| 2-7440-01 | 6434SEC | For selecting coliform bacteria | 1 box (25 sheets/bag × 2 bags included) |
| 2-7440-02 | 6435SEC | For selecting coliform bacteria | 1 box (25 sheets/bag × 20 bags included) |
| 6-8641-08 | 6407YM | For mold/yeast measurement | 1 box (50 sheets/bag × 2 bags included) |
| 6-8641-09 | 6417YM | For mold/yeast measurement | 1 box (50 sheets/bag × 20 bags included) |
| 6-8641-10 | 6402CC | For rapidly measuring coliform bacteria colony count*2 | 1 box (25 sheets/bag × 2 bags included) |
| 6-8641-11 | 6412CC | For rapidly measuring coliform bacteria colony count*2 | 1 box (25 sheets/bag × 20 bags included) |
| 6-8641-12 | 6420EB | For quantitative measurement of enteric bacteria colonies | 1 box (25 sheets/bag × 2 bags included) |
| 6-8641-13 | 6421EB | For quantitative measurement of enteric bacteria colonies | 1 box (25 sheets/bag × 40 bags included) |
| 6-8641-18 | 6490STX | Plate for measuring Staphylococcus aureus*2 | 1 box (25 sheets/bag × 2 bags included) |
| 6-8641-19 | 6491STX | Plate for measuring Staphylococcus aureus*2 | 1 box (25 sheets/bag × 20 bags included) |
| 6-8641-20 | 6492STX | Disk for measuring Staphylococcus aureus*2 | 1 box (20 sheets included) |
| 6-8641-21 | 6493STX | Disk for measuring Staphylococcus aureus | 1 box (100 sheets included) |
| 6-8641-15 | 6425 | Spreader for Staphylococcus aureus | 1 box (2 pcs. included) |
| 6-8641-22 | 6450AQHC | For measuring viable bacteria count in water*2 | 1 box (50 sheets/bag × 2 bags included) |
| 6-8641-23 | 6452AQHC | For measuring viable bacteria count in water*2 | 1 box (50 sheets/bag × 20 bags included) |
| 6-8641-26 | 6457AQCC | For measuring coliform bacteria colony count in water*2 | 1 box (25 sheets/bag × 2 bags included) |
| 6-8641-27 | 6458AQCC | For measuring coliform bacteria colony count in water*2 | 1 box (25 sheets/bag × 40 bags included) |
| 6-8641-28 | 6408AQYM | For measuring fungi/yeast in water*2 | 1 box (50 sheets/bag × 2 bags included) |
| 6-8641-29 | 6413AQYM | For measuring fungi/yeast in water*2 | 1 box (50 sheets/bag × 20 bags included) |
*2 Storage method: 8°C or below
Direct Stamping Method And Airborne Bacteria Measurement Method
Before Measuring

1. Place the plate on top of a flat surface.

2. Hold the upper film up to inoculate the center of the lower film with 1 mL of sterilized physiological saline solution. (For a YM plate, it is recommended that Letheen broth be used.)

3. Cover the upper film.

4. Place the dedicated plastic spreader from the top of the film.
* For an AC plate, place it concave side down
*For a CC or EC plate, place it flat side down
*For a YM plate, use the spreader for YM

5. Lightly push from above, and evenly spread the sample. Do not twist or slide the spreader.

6. Take out the spreader and wait until it gels.
Gelling time direct stamping method: AC/30 min, CC, EC, YM 1 to 2 hr
Airborne bacteria measurement: AC, CC, EC, YM 1 hr
Measurement Procedure

Direct stamping method
1. Spread the upper film of the gelled Petrifilm.
2. Stick the upper film to the surface you want to study and close the film again before culturing.

Airborne bacteria measurement
1. Grip the gelled Petrifilm using a clip or the like, and fix the upper film in place with double-sided tape.
2. Leave it as is after spreading for around 15 min before culturing.
Measurement Results
AC, CC, EC colony count/20 cm2
YM colony count/30 cm2
AC, CC, EC colony count/40 cm2
YM colony count/60 cm2