SUS Cone Large Bar

SUS Cone Large Bar

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Specifications]
· Material: Stainless steel (SUS304)
· Size: (Tip Width) 30 mm x (Total Length) 150 mm
· No. contained: 1 bag x 10 pcs
· Wire diameter : φ4 mm
· Weight: approx. 15 g

Basic Specifications

  • Product Type
    Other
  • Size
    30X150mm
  • Amount Of Content
    1 Bag (10 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 pcs.)
  • Clear
Type

Refine by

  • L Type
  • T Type
  • △ type (head)
  • Clear
Manufacturer Product Name

Refine by

  • Cone Large Rod HKB2 x 10 pcs
  • Stainless Steel Cone Large Rod HKB3
  • SUS Cone Large Bar HKB, 10 Pieces
  • Clear
Manufacturer Model Number

Refine by

  • HKB3
  • HKB230150
  • HKB
  • Clear
JAN Code

Refine by

  • 4580110237887
  • 4580110237894
  • 4580110238150
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 pcs.)
T Type
SUS Cone Large Bar HKB, 10 Pieces
HKB
4580110237887
7 Day(s) or more
-

Part Number : 2-5966-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 pcs.)

Specificationtitle

  • Product Type
    Other
  • Size
    30X150mm
  • Type
    T Type
  • Manufacturer Product Name
    SUS Cone Large Bar HKB, 10 Pieces
  • Manufacturer Model Number
    HKB
  • JAN Code
    4580110237887
  • Material Details
    Stainless Steel (SUS304)
  • Weight(g)
    Approx. 15
  • Overall Length(mm)
    150
  • Tip width(mm)
    30
  • Wire diameter(mm)
    φ4
1 Bag (10 pcs.)
L Type
Cone Large Rod HKB2 x 10 pcs
HKB230150
4580110237894
7 Day(s) or more
-

Part Number : 2-6389-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 pcs.)

Specificationtitle

  • Product Type
    Other
  • Size
    30X150mm
  • Type
    L Type
  • Manufacturer Product Name
    Cone Large Rod HKB2 x 10 pcs
  • Manufacturer Model Number
    HKB230150
  • JAN Code
    4580110237894
  • Material Details
    Stainless Steel (SUS304)
  • Weight(g)
    Approx. 15
  • Overall Length(mm)
    150
  • Tip width(mm)
    30
  • Wire diameter(mm)
    φ4
1 Bag (10 pcs.)
△ type (head)
Stainless Steel Cone Large Rod HKB3
HKB3
4580110238150
7 Day(s) or more
-

Part Number : 2-7979-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 pcs.)

Specificationtitle

  • Product Type
    Other
  • Size
    30X150mm
  • Type
    △ type (head)
  • Manufacturer Product Name
    Stainless Steel Cone Large Rod HKB3
  • Manufacturer Model Number
    HKB3
  • JAN Code
    4580110238150
  • Material Details
    Stainless Steel (SUS304)
  • Weight(g)
    Approx. 15
  • Overall Length(mm)
    150
  • Tip width(mm)
    30
  • Wire diameter(mm)
    φ4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)