Bacteria Spreader PE φ5

Bacteria Spreader PE φ5

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • Size
    φ5X140mm
  • Specifications
    γ-Ray Sterilized
  • Manufacturer Product Name
    Cone Large Rod GDC-001
  • Manufacturer Model Number
    GDC-001
  • JAN Code
    4560111742214
  • Amount Of Content
    1 Box (5 pcs x 200 Bags)
Part Number
Amount Of Content

Refine by

  • 1 Box (5 pcs x 200 Bags)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (5 pcs x 200 Bags)
7 Day(s) or more
-

Part Number : 1-9411-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Box (5 pcs x 200 Bags)

Specificationtitle

  • Product Type
    Other
  • Size
    φ5X140mm
  • Specifications
    γ-Ray Sterilized
  • Manufacturer Product Name
    Cone Large Rod GDC-001
  • Manufacturer Model Number
    GDC-001
  • JAN Code
    4560111742214
  • Features
    A simple L-type that can be used for multiple applications.
  • Material Details
    PE (polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)