Stainless Steel Easel

Stainless Steel Easel

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Can be used repeatedly by washing, drying and heat sterilizing after use.

Basic Specifications

  • Product Type
    Other
  • Amount Of Content
    1 Bag (10 pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 pcs.)
  • Clear
Loop Diameter(mm)

Refine by

  • φ1
  • φ4
  • Clear
Manufacturer Product Name

Refine by

  • Stainless steel inoculation loop φ1 mm, 10 pcs
  • Stainless steel inoculation loop φ4 mm, 10 pcs
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 pcs.)
φ1
Stainless steel inoculation loop φ1 mm, 10 pcs
6 Day(s) or more
-

Part Number : 1-6775-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 pcs.)

Specificationtitle

  • Product Type
    Other
  • Loop Diameter(mm)
    φ1
  • Manufacturer Product Name
    Stainless steel inoculation loop φ1 mm, 10 pcs
  • Features
    Can be used repeatedly by washing, drying and heat sterilizing the product after use.
  • Material Details
    Stainless Steel Wire
  • Overall Length(mm)
    270
  • Loop
    Kinking Type (Stainless Steel Wire Diameter φ0.5 × 70 mm)
  • Handle(mm)
    φ3
1 Bag (10 pcs.)
φ4
Stainless steel inoculation loop φ4 mm, 10 pcs
6 Day(s) or more
-

Part Number : 1-6775-02
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (10 pcs.)

Specificationtitle

  • Product Type
    Other
  • Loop Diameter(mm)
    φ4
  • Manufacturer Product Name
    Stainless steel inoculation loop φ4 mm, 10 pcs
  • Features
    Can be used repeatedly by washing, drying and heat sterilizing the product after use.
  • Material Details
    Stainless Steel Wire
  • Overall Length(mm)
    270
  • Loop
    Kinking Type (Stainless Steel Wire Diameter φ0.5 × 70 mm)
  • Handle(mm)
    φ3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)