Cuvette Rack

Cuvette Rack

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Basic Specifications

  • Product Type
    Other
  • Size
    128X105X43mm
  • Manufacturer Product Name
    Cuvette Rack 18520-0000
  • Manufacturer Model Number
    18520-0000
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
-

Part Number : 2-4755-01
Days to Ship 6 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Size
    128X105X43mm
  • Manufacturer Product Name
    Cuvette Rack 18520-0000
  • Manufacturer Model Number
    18520-0000
  • Features
    It is convenient for organizing cuvettes. It will not scratch expensive cuvettes.
  • Material Details
    PP (Polypropylene)
  • Applicable Cell Size
    Optical Path Length 10 mm Cell
  • Number of Holes
    42 pcs (7 x 6 pcs)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)