(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Glass Scintillation Vial

Glass Scintillation Vial

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 35,046.58 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Cell/vial for spectrophotometer
  • Features
    The low potassium glass provides a low background number and high light transparency for use with generic counters. The cap is flat and can be written on, while the liner surface has excellent chemical resistance.
  • Main Body Material
    Borosilicate Glass
  • Height(mm)
    61
  • Body Diameter(mm)
    φ28
  • Cap Screw Standard
    GPI 22-400
  • Quantity
    1 Bag (100 pcs x 5 Packs)

Product Description

Because low potassium glass provides a low background coefficient and high optical transparency, it can be used with general-purpose counters. Cap is flat and can be written on. The liner surface has excellent chemical resistance.

Loading...

X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language