(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Counting Vial PE / With Cap

Counting Vial PE / With Cap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 30,362.71 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Basic Specifications

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    20
  • Mouth Inner Diam.(mm)
    φ16
  • Features
    In order to increase the efficacy of the measurement, the radiation transmission section is made thinner. It has good density and prevents contamination.
  • Main Body Material
    PE (polyethylene)
  • Height(mm)
    61
  • Body Diameter(mm)
    φ 27
  • Quantity
    1 Pack (500 pcs.)

Product Description

In order to increase the efficacy of the measurement, the radiation transmission section is made thinner. It has good seal performance, preventing leakage and contamination.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list