(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Counting Vial Glass / With Cap

Counting Vial Glass / With Cap

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 2-4528-03

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    20
  • Seal
    Poly-seal cone
  • Cap Material
    Urea
  • Mouth Inner Diam.(mm)
    φ16
  • Manufacturer Product Name
    Counting Vial 986546
  • Manufacturer Model Number
    986543
  • Features
    Features outstanding chemical resistance, so good results can be obtained in scintillation measurement. The background is low, and ultraviolet permeability is high. The cap has good sealing characteristics, and it can be written on as well.
  • Main Body Material
    Glass (WHEATON-33)
  • Height(mm)
    61
  • Body Diameter(mm)
    φ28
  • Quantity
    1 Pack (500 pcs)
Part Number
2-4528-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 54,532.13

1 Piece(s) 15 Day(s) or more 1 Pack (500 pcs)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Basic Specifications

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    20
  • Seal
    Poly-seal cone
  • Cap Material
    Urea
  • Mouth Inner Diam.(mm)
    φ16
  • Manufacturer Product Name
    Counting Vial 986546
  • Manufacturer Model Number
    986543
  • Features
    Features outstanding chemical resistance, so good results can be obtained in scintillation measurement. The background is low, and ultraviolet permeability is high. The cap has good sealing characteristics, and it can be written on as well.
  • Main Body Material
    Glass (WHEATON-33)
  • Height(mm)
    61
  • Body Diameter(mm)
    φ28
  • Quantity
    1 Pack (500 pcs)

Product Description

Features outstanding chemical resistance, so good results can be obtained in scintillation measurement. The background is low, and ultraviolet transmissivity is high. Cap seals well and can be written on.

Specifications of 2-4528-03

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    20
  • Seal
    Poly-seal cone
  • Cap Material
    Urea
  • Mouth Inner Diam.(mm)
    φ16
  • Manufacturer Product Name
    Counting Vial 986546
  • Manufacturer Model Number
    986543
  • Features
    Features outstanding chemical resistance, so good results can be obtained in scintillation measurement. The background is low, and ultraviolet permeability is high. The cap has good sealing characteristics, and it can be written on as well.
  • Main Body Material
    Glass (WHEATON-33)
  • Height(mm)
    61
  • Body Diameter(mm)
    φ28
  • Quantity
    1 Pack (500 pcs)
Part Number
2-4528-03
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

₹ 54,532.13

1 Piece(s) 15 Day(s) or more 1 Pack (500 pcs)
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Quantity

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list