(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-8340-04 |
2-8340-08 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specifications | Manufacturer Product Name | Manufacturer Model Number | Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
₹ 120,048.58 |
1 Pack(s) |
250 Pieces Per Package |
13 Day(s) or more | 2mm | Cuvette 0.2 cm 1652086B05 | 1652086B05 | It responds to pulse output from Gene PulserXcell or MicroPulser electroporator. It is suitable for yeast. It is sterilized and individually packaged for clean use. | 1 Pack (250 pcs.) | ||
₹ 120,048.58 |
1 Pack(s) |
250 Pieces Per Package |
13 Day(s) or more | 1mm | Cuvette 0.1 cm 1652089B05 | 1652089B05 | It responds to pulse output from Gene PulserXcell or MicroPulser electroporator. It is suitable for the transformation of colitis germs and bacteria with high efficiency. It is sterilized and individually packaged for clean use. | 1 Pack (250 pcs.) |
Supports pulse output from Gene Pulser Xcell or MicroPulser electroporator. Sterilized and packed individually for clean use.
Part Number |
---|
2-8340-04 |
2-8340-08 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specifications | Manufacturer Product Name | Manufacturer Model Number | Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
₹ 120,048.58 |
1 Pack(s) |
250 Pieces Per Package |
13 Day(s) or more | 2mm | Cuvette 0.2 cm 1652086B05 | 1652086B05 | It responds to pulse output from Gene PulserXcell or MicroPulser electroporator. It is suitable for yeast. It is sterilized and individually packaged for clean use. | 1 Pack (250 pcs.) | ||
₹ 120,048.58 |
1 Pack(s) |
250 Pieces Per Package |
13 Day(s) or more | 1mm | Cuvette 0.1 cm 1652089B05 | 1652089B05 | It responds to pulse output from Gene PulserXcell or MicroPulser electroporator. It is suitable for the transformation of colitis germs and bacteria with high efficiency. It is sterilized and individually packaged for clean use. | 1 Pack (250 pcs.) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy