Electroporation Cuvette

Electroporation Cuvette

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Bio-Rad, Eppendorf, Gene Pulsar In Vitrogen, BTX, etc., are compatible with most electrophoration equipment. Sterilized and individually packaged to prevent contamination. The cap closes tightly and a knob is attached to make it easy to handle. The 1 mm gap is suitable for bacteria cells and the 4 mm gap for animal cells. 2 mm gap is effective for yeast cells.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Pack (50 pcs.)
  • Clear
Specifications

Refine by

  • 1 mm gap (white cap)
  • 2 mm Gap (Blue Cap)
  • 4 mm gap (Green cap)
  • Clear
Manufacturer Product Name

Refine by

  • Electroporation Cuvette 5510
  • Electroporation Cuvette 5520
  • Electroporation Cuvette 5540
  • Clear
Manufacturer Model Number

Refine by

  • 5510
  • 5520
  • 5540
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (50 pcs.)
1 mm gap (white cap)
Electroporation Cuvette 5510
5510
7 Day(s) or more
-

Part Number : 2-6821-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs.)

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Specifications
    1 mm gap (white cap)
  • Manufacturer Product Name
    Electroporation Cuvette 5510
  • Manufacturer Model Number
    5510
  • Features
    Bio-Rad, Eppendorf, Gene Pulsar In Vitrogen, BTX, etc., are compatible with most electrophoration equipment. Packaging is for prevention of contamination with use of disinfectants. Since the caps are firmly sealed, and knobs are attached, handling is easy. Suitable for bacterial cells.
  • Main Body Material
    PC (Polycarbonate)
  • Cap Material
    PP (Polypropylene)
  • Specification details
    Electron beam sterilization performed
  • Accessory
    Syringe
1 Pack (50 pcs.)
2 mm Gap (Blue Cap)
Electroporation Cuvette 5520
5520
7 Day(s) or more
-

Part Number : 2-6821-02
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs.)

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Specifications
    2 mm Gap (Blue Cap)
  • Manufacturer Product Name
    Electroporation Cuvette 5520
  • Manufacturer Model Number
    5520
  • Features
    Bio-Rad, Eppendorf, Gene Pulsar In Vitrogen, BTX, etc., are compatible with most electrophoration equipment. Packaging is for prevention of contamination with use of disinfectants. Since the caps are firmly sealed, and knobs are attached, handling is easy. Effective on yeast cells.
  • Main Body Material
    PC (Polycarbonate)
  • Cap Material
    PP (Polypropylene)
  • Specification details
    Electron beam sterilization performed
  • Accessory
    Syringe
1 Pack (50 pcs.)
4 mm gap (Green cap)
Electroporation Cuvette 5540
5540
61 Day(s) or more
-

Part Number : 2-6821-03
Days to Ship 61 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (50 pcs.)

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Specifications
    4 mm gap (Green cap)
  • Manufacturer Product Name
    Electroporation Cuvette 5540
  • Manufacturer Model Number
    5540
  • Features
    Bio-Rad, Eppendorf, Gene Pulsar In Vitrogen, BTX, etc., are compatible with most electrophoration equipment. Packaging is for prevention of contamination with use of disinfectants. Since the caps are firmly sealed, and knobs are attached, handling is easy. Suitable for animal and plant cells.
  • Main Body Material
    PC (Polycarbonate)
  • Cap Material
    PP (Polypropylene)
  • Specification details
    Electron beam sterilization performed
  • Accessory
    Syringe

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)