UV Through Beam Type Disposable Cell

Part Number

Configured Part Number is shown.

Part Number
1-2956-01
1-2956-02
1-2956-11
Part NumberVolume DiscountDays to ShipCapacity
(ml)
Optical Path Length x Optical Path Width
(mm)
Specifications Manufacturer Product Name Manufacturer Model Number JAN Code Features Material Details Optical Axis Height Footnotes Amount Of Content
6 Day(s) or more 0.05–2.510X2MicroViolamo Disposable Cell UVC-Z8.5UVC-Z8.54560111725613Can be used for a wide range; from ultraviolet range to visible range (220-800 nm). Features a high precision transparent surface to minimize uneven thickness. Individually packed, no need to worry about contamination. Molded in a clean room. Does not contain fluorinated polymer or halogenated polymers. The frost finish is applied around the transparent surface and can be used for a writing space.UV Permeable Plastic8.5mm※* Optical axis height when capacity is 50 μL. When using a spectrophotometer of UVC-Z8.5 with an optical axis height of 15 mm, an adapter (sold separately) is required.1 Pack (100 pcs.)
6 Day(s) or more 0.5–2.510X4Semi MicroViolamo Disposable Cell UVC-SMUVC-SM4560111725620Can be used for a wide range; from ultraviolet range to visible range (220-800 nm). A small amount of samples (50 μl) can be measured. Features high precision transparent surface to reduce unevenness of the thickness. Individually packed so no need to worry about contamination. Molded in a clean room. Does not contain fluorinated polymer or halogenated polymers. Frost finish is applied around the transparent surface and can be used for a writing space.UV Permeable Plastic8.5~20mm-1 Pack (100 pcs.)
6 Day(s) or more Adapter for UVC-Z8.5-Adapter for UVC-Z8.5Adapter for Violamo UVC-Z8.5Adapter for UVC-Z8.54560111727242Can be used for a wide range; from ultraviolet range to visible range (220-800 nm). Features a high precision transparent surface to minimize uneven thickness. Individually packed, no need to worry about contamination. Molded in a clean room. Does not contain fluorinated polymer or halogenated polymers. The frost finish is applied around the transparent surface and can be used for a writing space.UV Permeable PlasticAdapter for UVC-Z8.5-1 pc.

Loading...

  1. 1

Basic Information

Product Type Cell/vial for spectrophotometer Size 12.5X12.5X45mm Transmission area 2-Surface

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)