(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-7644-01 |
2-7644-02 |
2-7644-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Specifications | Manufacturer Product Name | Manufacturer Model Number | Material Details | Matching Error | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,430.22 |
1 Piece(s) | - | 5 Day(s) or more | 2-Surface Transparent | - | Standard quartz cell 4508-01, 2-sided clear | 4508-01 | ES Quartz Glass | - | 1 pc. | ||
₹ 21,847.04 |
1 Pack(s) |
2 Pieces Per Package |
5 Day(s) or more | 2-Surface Transparent/Matting | Blank Matching | Standard quartz cell 4508-03, 2-sided clear M | 4508-03 | - | Within 1% (at 220 nm) | 1 Pack (2 pcs.) | ||
₹ 43,535.36 |
1 Pack(s) |
4 Pieces Per Package |
5 Day(s) or more | 2-Surface Transparent/Matting | Blank Matching | Standard quartz cell 4508-04, 2-sided clear M | 4508-04 | - | Within 1% (at 220 nm) | 1 Pack (4 pcs.) |
[Specifications]
· Material: ES Quartz Glass
· Optical Path Length: 10 mm
· Optical Path Width: 10 mm
· Capacity: 3.5 ml
· Size: Approx. 12.7 X 12.7 X 45 mm
· Blank Matching
· Matching Error: Within 1% (at 220 *nm*)
Part Number |
---|
2-7644-01 |
2-7644-02 |
2-7644-03 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Type | Specifications | Manufacturer Product Name | Manufacturer Model Number | Material Details | Matching Error | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,430.22 |
1 Piece(s) | - | 5 Day(s) or more | 2-Surface Transparent | - | Standard quartz cell 4508-01, 2-sided clear | 4508-01 | ES Quartz Glass | - | 1 pc. | ||
₹ 21,847.04 |
1 Pack(s) |
2 Pieces Per Package |
5 Day(s) or more | 2-Surface Transparent/Matting | Blank Matching | Standard quartz cell 4508-03, 2-sided clear M | 4508-03 | - | Within 1% (at 220 nm) | 1 Pack (2 pcs.) | ||
₹ 43,535.36 |
1 Pack(s) |
4 Pieces Per Package |
5 Day(s) or more | 2-Surface Transparent/Matting | Blank Matching | Standard quartz cell 4508-04, 2-sided clear M | 4508-04 | - | Within 1% (at 220 nm) | 1 Pack (4 pcs.) |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy