- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Quartz Cell with Cap Capacity (ml) 3.5
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Type |
Manufacturer Product Name |
Manufacturer Model Number |
Quantity |
|
₹ 21,745.24
|
1 Piece(s)
|
|
5 Day(s) or more
|
Two-plane transparent |
Quartz Cell 4512-01 |
4512-01 |
1 pc. |
|
₹ 25,259.80
|
1 Piece(s)
|
|
5 Day(s) or more
|
Fully transparent |
Quartz Cell 4512-02 |
4512-02 |
1 pc. |
Basic Specifications
-
- Product Type
- Cell/vial for spectrophotometer
-
- Size
- 12.5 x 12.5 x 58 mm (including cap)
-
- Capacity(ml)
- 3.5
-
- Optical Path Length x Optical Path Width(mm)
- 10X10
-
- Features
- Synthetic quartz glass with high purity and good UV transmittance is used. Can be used from a far ultraviolet region of 180 nm to a near ultraviolet region of 2.5 μm.
-
- Material Details
- Synthetic Quartz Glass
-
- Quantity
- 1 pc.
Product Description
Synthetic quartz glass with high purity and good UV transmittance is used. Can be used from a far ultraviolet region of 180 nm to a near ultraviolet region of 2.5 μm.
Part Number |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Type |
Manufacturer Product Name |
Manufacturer Model Number |
Quantity |
|
₹ 21,745.24
|
1 Piece(s)
|
|
5 Day(s) or more
|
Two-plane transparent |
Quartz Cell 4512-01 |
4512-01 |
1 pc. |
|
₹ 25,259.80
|
1 Piece(s)
|
|
5 Day(s) or more
|
Fully transparent |
Quartz Cell 4512-02 |
4512-02 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer tomanufacturer catalogs.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy