Hellma Quartz Cell

Hellma Quartz Cell

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

[Specifications]
· Optical Path Length: 10 mm

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • .1
  • .7
  • 1.4
  • 3.5
  • Clear
Specifications

Refine by

  • Comes with a standard cell stopper
  • Microcell
  • Semi Micro Black Cell
  • Semi Micro Cell
  • Standard Cell
  • Standard Cell for Fluorescence
  • Ultra Micro Cell
  • Clear
Transmission area

Refine by

  • 2
  • 4
  • Clear
Manufacturer Product Name

Refine by

  • Hellma Quartz Cell Micro Cell
  • Hellma Quartz Cell Semi-micro Black Cell
  • Hellma Quartz Cell Semi-micro Cell
  • Hellma Quartz Cell Standard Cell
  • Hellma Quartz Cell Standard Cell for Fluorescence
  • Hellma Quartz Cell Standard Cell w/Stopper
  • Hellma Quartz Cell Ultra-micro Cell
  • Clear
Manufacturer Model Number

Refine by

  • Comes with a standard cell stopper
  • Microcell
  • Semi Micro Black Cell
  • Semi Micro Cell
  • Standard Cell
  • Standard Cell for Fluorescence
  • Ultra Micro Cell
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
3.5
Standard Cell
2
Hellma Quartz Cell Standard Cell
Standard Cell
7 Day(s) or more
-

Part Number : 2-475-01
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    3.5
  • Specifications
    Standard Cell
  • Transmission area
    2
  • Manufacturer Product Name
    Hellma Quartz Cell Standard Cell
  • Manufacturer Model Number
    Standard Cell
  • BASE(mm)
    1.5
  • EXTH(mm)
    45
  • EXTW(mm)
    12.5
  • INTW(mm)
    9.5
  • Optical Path Length(mm)
    10
1 pc.
1.4
Semi Micro Cell
2
Hellma Quartz Cell Semi-micro Cell
Semi Micro Cell
7 Day(s) or more
-

Part Number : 2-475-03
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    1.4
  • Specifications
    Semi Micro Cell
  • Transmission area
    2
  • Manufacturer Product Name
    Hellma Quartz Cell Semi-micro Cell
  • Manufacturer Model Number
    Semi Micro Cell
  • BASE(mm)
    3.2
  • EXTH(mm)
    45
  • EXTW(mm)
    12.5
  • INTW(mm)
    4
  • Optical Path Length(mm)
    10
1 pc.
1.4
Semi Micro Black Cell
2
Hellma Quartz Cell Semi-micro Black Cell
Semi Micro Black Cell
7 Day(s) or more
-

Part Number : 2-475-04
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    1.4
  • Specifications
    Semi Micro Black Cell
  • Transmission area
    2
  • Manufacturer Product Name
    Hellma Quartz Cell Semi-micro Black Cell
  • Manufacturer Model Number
    Semi Micro Black Cell
  • BASE(mm)
    3.2
  • EXTH(mm)
    45
  • EXTW(mm)
    12.5
  • INTW(mm)
    4
  • Optical Path Length(mm)
    10
1 pc.
3.5
Standard Cell for Fluorescence
4
Hellma Quartz Cell Standard Cell for Fluorescence
Standard Cell for Fluorescence
7 Day(s) or more
-

Part Number : 2-475-06
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    3.5
  • Specifications
    Standard Cell for Fluorescence
  • Transmission area
    4
  • Manufacturer Product Name
    Hellma Quartz Cell Standard Cell for Fluorescence
  • Manufacturer Model Number
    Standard Cell for Fluorescence
  • BASE(mm)
    1.25
  • EXTH(mm)
    45
  • EXTW(mm)
    12.5
  • INTW(mm)
    10
  • Optical Path Length(mm)
    10
1 pc.
.7
Microcell
2
Hellma Quartz Cell Micro Cell
Microcell
7 Day(s) or more
-

Part Number : 2-475-09
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    .7
  • Specifications
    Microcell
  • Transmission area
    2
  • Manufacturer Product Name
    Hellma Quartz Cell Micro Cell
  • Manufacturer Model Number
    Microcell
  • BASE(mm)
    3.2
  • EXTH(mm)
    45
  • EXTW(mm)
    12.5
  • INTW(mm)
    2
  • Optical Path Length(mm)
    10
1 pc.
3.5
Comes with a standard cell stopper
2
Hellma Quartz Cell Standard Cell w/Stopper
Comes with a standard cell stopper
18 Day(s) or more
-

Part Number : 2-475-10
Days to Ship 18 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    3.5
  • Specifications
    Comes with a standard cell stopper
  • Transmission area
    2
  • Manufacturer Product Name
    Hellma Quartz Cell Standard Cell w/Stopper
  • Manufacturer Model Number
    Comes with a standard cell stopper
  • BASE(mm)
    1.5
  • EXTH(mm)
    46
  • EXTW(mm)
    12.5
  • INTW(mm)
    9.5
  • Optical Path Length(mm)
    10
1 pc.
.1
Ultra Micro Cell
2
Hellma Quartz Cell Ultra-micro Cell
Ultra Micro Cell
7 Day(s) or more
-

Part Number : 2-475-11
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Cell/vial for spectrophotometer
  • Capacity(ml)
    .1
  • Specifications
    Ultra Micro Cell
  • Transmission area
    2
  • Manufacturer Product Name
    Hellma Quartz Cell Ultra-micro Cell
  • Manufacturer Model Number
    Ultra Micro Cell
  • BASE(mm)
    12.5
  • EXTH(mm)
    45
  • EXTW(mm)
    Window 5
  • INTW(mm)
    02
  • Optical Path Length(mm)
    10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)