(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Starna Quartz Cell

Starna Quartz Cell

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Catalog

  • Order Qty :
  • Starting From :
    ₹ 25,885.47 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-474-01
2-474-02
2-474-03
2-474-04
2-474-05
2-474-07
2-474-08
2-474-10
2-474-11
2-474-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Name Transmission area Manufacturer Product Name Manufacturer Model Number BASE
(mm)
Average sample capacity
(ml)
EXTH
(mm)
INTW
(mm)
Optical Path Length
(mm)
Quantity

₹ 25,885.47

1 Piece(s) 5 Day(s) or more Standard Cell for UV 2 Starna Quartz Cell SU1 SU1 1.25 3.5 45 10 10±0.01 1 pc.

₹ 36,652.51

1 Piece(s) 5 Day(s) or more Semi-Micro Cell for UV 2 Starna Quartz Cell SU2 SU2 2.5 1.4 45 4 10±0.01 1 pc.

₹ 38,703.55

1 Piece(s) 5 Day(s) or more Micro Cell for UV 2 Starna Quartz Cell SU3 SU3 2.5 0.7 45 2 10±0.01 1 pc.

₹ 39,803.13

1 Piece(s) 12 Day(s) or more Standard Cell with Stopper for UV 2 Starna Quartz Cell SU4 SU4 1.25 3.5 48 10 10±0.01 1 pc.

₹ 69,840.02

1 Piece(s) 11 Day(s) or more Two-Way Transparent Cell for UV 5 Starna Quartz Cell SU5 SU5 1.25 2 45 10 5・10±0.01 1 pc.

₹ 62,253.91

1 Piece(s) 12 Day(s) or more Masking Micro Cell for UV 2 Starna Quartz Cell SU7 SU7 3 0.7 45 2 10±0.01 1 pc.

₹ 45,122.13

1 Piece(s) 5 Day(s) or more Standard Cell for Fluorescence 5 Starna Quartz Cell SF1 SF1 1.25 3.5 45 10 10±0.01 1 pc.

₹ 65,462.16

1 Piece(s) 5 Day(s) or more Triangular Fluorescence Cell 4 Starna Quartz Cell SF3, triangular cell for fluorescence SF3 1.25 1.7 45 - - 1 pc.

₹ 72,961.22

1 Piece(s) 5 Day(s) or more Micro Cell for Fluorescence 5 Starna Quartz Cell SF4 SF4 2.5 0.7 45 2 10±0.01 1 pc.

₹ 113,813.71

1 Piece(s) 11 Day(s) or more Cell with Thunberg Tube for Fluorescence 5 Starna Quartz Cell SF6 SF6 1.25 3.5 65 (total length 85) 10 10±0.01 1 pc.

Basic Specifications

  • Product Type
    Cell/vial for spectrophotometer
  • Features
    The optical polished cell windows are baked just by applying heat, and therefore do not get distorted. All cells are checked for transmittance and only items that pass are assigned identical match codes.
  • Material Details
    Spectroshiru R, quartz glass (Q)
  • EXTW(mm)
    12.5
  • Transmittance
    80% or more (at 200 nm)
  • Matching Error
    Within 1.5% (at 240 nm)
  • Quantity
    1 pc.

Product Description

The optical polished cell windows are baked just by applying heat, and therefore do not get distorted. All cells are checked for transmittance, and only those items that pass are assigned identical match codes.

Part Number
2-474-01
2-474-02
2-474-03
2-474-04
2-474-05
2-474-07
2-474-08
2-474-10
2-474-11
2-474-13
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Name Transmission area Manufacturer Product Name Manufacturer Model Number BASE
(mm)
Average sample capacity
(ml)
EXTH
(mm)
INTW
(mm)
Optical Path Length
(mm)
Quantity

₹ 25,885.47

1 Piece(s) 5 Day(s) or more Standard Cell for UV 2 Starna Quartz Cell SU1 SU1 1.25 3.5 45 10 10±0.01 1 pc.

₹ 36,652.51

1 Piece(s) 5 Day(s) or more Semi-Micro Cell for UV 2 Starna Quartz Cell SU2 SU2 2.5 1.4 45 4 10±0.01 1 pc.

₹ 38,703.55

1 Piece(s) 5 Day(s) or more Micro Cell for UV 2 Starna Quartz Cell SU3 SU3 2.5 0.7 45 2 10±0.01 1 pc.

₹ 39,803.13

1 Piece(s) 12 Day(s) or more Standard Cell with Stopper for UV 2 Starna Quartz Cell SU4 SU4 1.25 3.5 48 10 10±0.01 1 pc.

₹ 69,840.02

1 Piece(s) 11 Day(s) or more Two-Way Transparent Cell for UV 5 Starna Quartz Cell SU5 SU5 1.25 2 45 10 5・10±0.01 1 pc.

₹ 62,253.91

1 Piece(s) 12 Day(s) or more Masking Micro Cell for UV 2 Starna Quartz Cell SU7 SU7 3 0.7 45 2 10±0.01 1 pc.

₹ 45,122.13

1 Piece(s) 5 Day(s) or more Standard Cell for Fluorescence 5 Starna Quartz Cell SF1 SF1 1.25 3.5 45 10 10±0.01 1 pc.

₹ 65,462.16

1 Piece(s) 5 Day(s) or more Triangular Fluorescence Cell 4 Starna Quartz Cell SF3, triangular cell for fluorescence SF3 1.25 1.7 45 - - 1 pc.

₹ 72,961.22

1 Piece(s) 5 Day(s) or more Micro Cell for Fluorescence 5 Starna Quartz Cell SF4 SF4 2.5 0.7 45 2 10±0.01 1 pc.

₹ 113,813.71

1 Piece(s) 11 Day(s) or more Cell with Thunberg Tube for Fluorescence 5 Starna Quartz Cell SF6 SF6 1.25 3.5 65 (total length 85) 10 10±0.01 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon