(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-2875-11 |
1-2875-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Name | Manufacturer Product Name | Manufacturer Model Number | Quantity |
---|---|---|---|---|---|---|---|---|
₹ 103,292.18 |
1 Piece(s) | 20 Day(s) or more | Shipper unit | Photometer PD-3500-301 | PD-3500-301 | 1 pc. | ||
₹ 137,516.38 |
1 Piece(s) | 20 Day(s) or more | Thermal Cell Holder (Electric Type) | Photometer PD-3500-401 | PD-3500-401 | 1 pc. |
Part Number |
---|
The dedicated software allows the analysis of DNA/RNA and protein. A micro cuvette is also used (with an optical path width of 2 mm or more).
Part Number |
---|
1-2875-11 |
1-2875-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Product Name | Manufacturer Product Name | Manufacturer Model Number | Quantity |
---|---|---|---|---|---|---|---|---|
₹ 103,292.18 |
1 Piece(s) | 20 Day(s) or more | Shipper unit | Photometer PD-3500-301 | PD-3500-301 | 1 pc. | ||
₹ 137,516.38 |
1 Piece(s) | 20 Day(s) or more | Thermal Cell Holder (Electric Type) | Photometer PD-3500-401 | PD-3500-401 | 1 pc. |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy