(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultraviolet Visual Spectrophotometer Sefi IUV-1240

Ultraviolet Visual Spectrophotometer Sefi IUV-1240

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Starting From :
    ₹ 99,093.76 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • My Components
  • Similar Products
  • Product Details
Part Number
1-5366-22
1-5366-23
1-5366-24
1-5366-25
1-5366-26
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Number JAN Code Quantity

₹ 99,093.76

1 Piece(s) 24 Day(s) or more 6 Tandem Multiple Cell Sample Chamber 6-cell specimen chamber for spectrophotometer 6 Tandem Multiple Cell Sample Chamber 4560111749220 1 pc.

₹ 429,815.80

1 Piece(s) 15 Day(s) or more Shipper unit (standard) Shipper unit 160L (standard) Shipper unit 160L (standard) 4560111749237 1 pc.

₹ 494,126.58

1 Piece(s) 15 Day(s) or more Shipper unit (triple pass) Shipper unit 160T (triple pass) Shipper unit 160T (triple pass) 4560111749244 1 pc.

₹ 626,607.38

1 Piece(s) 15 Day(s) or more Shipper unit (constant temperature) Shipper unit 160C (constant temperature) Shipper unit 160C (constant temperature) 4560111749251 1 pc.

₹ 466,426.58

1 Piece(s) 15 Day(s) or more Shipper unit (ultratrace) Shipper unit 160U (ultratrace) Shipper unit 160U (ultratrace) 4560111749268 1 pc.

Basic Specifications

  • Product Type
    Spectrophotometer
  • Other
    Option
  • Features
    In addition to the photo metric, function for density measurement and quantitative analysis (factor method, 1-point calibration curve method and multi-point calibration curve method) comes as standard. The spectrum measurement standard equipment, confirmation of the measurement wavelength is also easy (absorption peak auto-detection function). The measurement data can be stored on a dedicated IC card, and also managed with a computer on dedicated software (sold separately).
  • Weight(g)
    -
  • Spectrum band width
    -
  • Wavelength Display
    -
  • Wavelength Settings
    -
  • Wavelength Accuracy(nm)
    -
  • Wavelength Feed Rate(nm/min)
    -
  • Light Source Switching
    -
  • Wavelength Repeatability(nm)
    -
  • Light-measuring method
    -
  • Light-measurement range
    -
  • Recording Range
    -
  • Light-measuring correctness
    -
  • Light-measuring repeatability
    -
  • Sample cabinet dimensions
    -
  • Stray light
    -
  • Footnotes
    The measurement cell is not included (see pages 1001 - 1003).
  • Quantity
    1 pc.

Product Description

In addition to photometric, functions for concentration measurement and quantitative analysis (factor method, single-point calibration curve method, multi-point calibration curve method) are included as standard.
Spectrum measurement is included as standard, making it easy to check the measurement wavelength (absorption peak automatic detection function).

Part Number
1-5366-22
1-5366-23
1-5366-24
1-5366-25
1-5366-26
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Specifications Manufacturer Product Name Manufacturer Model Number JAN Code Quantity

₹ 99,093.76

1 Piece(s) 24 Day(s) or more 6 Tandem Multiple Cell Sample Chamber 6-cell specimen chamber for spectrophotometer 6 Tandem Multiple Cell Sample Chamber 4560111749220 1 pc.

₹ 429,815.80

1 Piece(s) 15 Day(s) or more Shipper unit (standard) Shipper unit 160L (standard) Shipper unit 160L (standard) 4560111749237 1 pc.

₹ 494,126.58

1 Piece(s) 15 Day(s) or more Shipper unit (triple pass) Shipper unit 160T (triple pass) Shipper unit 160T (triple pass) 4560111749244 1 pc.

₹ 626,607.38

1 Piece(s) 15 Day(s) or more Shipper unit (constant temperature) Shipper unit 160C (constant temperature) Shipper unit 160C (constant temperature) 4560111749251 1 pc.

₹ 466,426.58

1 Piece(s) 15 Day(s) or more Shipper unit (ultratrace) Shipper unit 160U (ultratrace) Shipper unit 160U (ultratrace) 4560111749268 1 pc.

Loading...

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list