(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Syringe Pump Remote Control Type

Syringe Pump Remote Control Type

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Specifications of 1-7608-02

  • Product Type
    Syringe pump
  • Autoclave
    Not Applicable
  • Other
    Option
  • Details Type
    Remote Control Type
  • Specifications
    Length 1.5 m
  • Manufacturer Product Name
    Micro Syringe Pump Remote Control Cable
  • Manufacturer Model Number
    Remote Control Cable
  • JAN Code
    4580110236934
  • Features
    Only the drive part is installed inside the chamber, and can be controlled from outside using a remote control. Flow rate can be set easily just by matching the dial with the scale. Two drive parts can be operated simultaneously just by using a remote cable (sold separately).
  • Internal Capacity
    1 pc.
Part Number
1-7608-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 8,156.51

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Basic Specifications

  • Product Type
    Syringe pump
  • Autoclave
    Not Applicable
  • Other
    Option
  • Details Type
    Remote Control Type
  • Specifications
    Length 1.5 m
  • Manufacturer Product Name
    Micro Syringe Pump Remote Control Cable
  • Manufacturer Model Number
    Remote Control Cable
  • JAN Code
    4580110236934
  • Features
    Only the drive part is installed inside the chamber, and can be controlled from outside using a remote control. Flow rate can be set easily just by matching the dial with the scale. Two drive parts can be operated simultaneously just by using a remote cable (sold separately).
  • Internal Capacity
    1 pc.

Product Description

Only the drive part is installed inside the chamber, and can be controlled from outside using a remote control. Flow rate can be set easily by matching the dial to the scale. Two drive parts can be operated simultaneously just by using a remote control cable (sold separately).

Specifications of 1-7608-02

  • Product Type
    Syringe pump
  • Autoclave
    Not Applicable
  • Other
    Option
  • Details Type
    Remote Control Type
  • Specifications
    Length 1.5 m
  • Manufacturer Product Name
    Micro Syringe Pump Remote Control Cable
  • Manufacturer Model Number
    Remote Control Cable
  • JAN Code
    4580110236934
  • Features
    Only the drive part is installed inside the chamber, and can be controlled from outside using a remote control. Flow rate can be set easily just by matching the dial with the scale. Two drive parts can be operated simultaneously just by using a remote cable (sold separately).
  • Internal Capacity
    1 pc.
Part Number
1-7608-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

₹ 8,156.51

1 Piece(s) 6 Day(s) or more 1 pc.
Part Number
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

Loading...

Syringe Pump Remote Control Type

Syringe Pump Remote Control Type

You can add up to 6 items to the comparison list.

Please check the box below and complete the quote and MISUMI will check the availability of this product.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Catalog

  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language